Nut Q-MU (1640702)

Nut Q-MU 1640702

Product Details:

Manufacturer part number: 1640702

Brand: PHOENIX CONTACT

Price: 0.70

Delivery time: 7 Days


Technical Data:

Nominal voltage: 250 V

Nominal current: 7 A

Max. temperature: +85 °C

Min. temperature: -40 °C

Standards: following UL 94 PA VO · UL-/ CSA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1640702

Part Number
1640702
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Nominal current
(A)
Max. temperature
(°C)
Min. temperature
(°C)
Standards

0.70 €

275 7 Days 2507+85-40following UL 94 PA VO · UL-/ CSA

Loading...

  1. 1

Basic information

Content(pc(s)) 25 Connection angle(°) 180 Case material PE
Connector type Bullet connector locknut Colour Black Series (connectors) QUICKON
Seal type Screw-type locking Industrial goods Yes

This page is Nut Q-MU, part number 1640702.
You can find the detail information about specifications and dimensions on part number 1640702.

Variation of this product

Part Number
1640715
1670471
1670484
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal voltage
(V)
Nominal current
(A)
Max. temperature
(°C)
Min. temperature
(°C)
Standards

0.97 €

200 7 Days 1255+85-40following UL 94 PA VO · UL-/ CSA

0.67 €

275 98 Days 1252+85-40following UL 94 PA VO · UL-/ CSA

0.78 €

250 98 Days 603+70-20-

Tech Support