Manufacturer part number: 0801663
Brand: PHOENIX CONTACT
Price: 37.51 €
Delivery time: 11 Days
Clamp diameter: - mm
Product size (length): 99.2 mm
Terminal diameter (max.): - mm
Type (misc.): Sealing frame
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0801663
Part Number
|
---|
0801663 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clamp diameter (mm) | Product size (length) (mm) | Terminal diameter (max.) (mm) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|
- | 37.51 € | 1 | Available | 11 Days | - | 99.2 | - | Sealing frame |
Loading...
Product size (height)(mm) | 20 | Product size (width)(mm) | 58 | Max. temperature(°C) | +120 |
---|---|---|---|---|---|
Min. temperature(°C) | -40 | IP rating | IP54 | Accessory type (casings) | Sealing |
Colour | Black | Material | PA |
This page is Sealing frame, part number 0801663.
You can find the detail information about specifications and dimensions on part number 0801663.
Configure
Part Number |
---|
0801659 |
0801660 |
0801661 |
0801662 |
1411073 |
1411074 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Clamp diameter (mm) | Product size (length) (mm) | Terminal diameter (max.) (mm) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|
- | 34.28 € | 1 | Available | 11 Days | - | 120 | - | Sealing frame | |
- | 32.15 € | 1 | Available | 11 Days | - | 99.2 | - | Sealing frame | |
- | 42.27 € | 1 | Available | 7 Days | - | 147 | - | Sealing frame | |
- | 38.57 € | 1 | Available | 7 Days | - | 120 | - | Sealing frame | |
59.14 € | 4 | 7 Days | 2 | 120 | 11 | Sealing frame with cone nozzles | |||
69.75 € | 3 | 7 Days | 2 | 147 | 11 | Sealing frame with cone nozzles |