Covering hood EMG, 7,5 mm

Covering hood EMG, 7,5 mm

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Product size (height)(mm): 7.5-75
・Product size (width)(mm): 7.5-100
・Enclosure type (category): DIN rail casing (cover)
・Housing material: PC

[Features]
・Covering hood, for the contact and dust-protected encapsulation of the components, in transparent design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2943178
2943194
2945396
2946094
2946159
2946214
2947116
2947132
2947158
2947763
2947828
2947886
2947925
2947954
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)

10.02 €

5 47 Days 7.5100

9.35 €

5 98 Days 7.5100

7.04 €

5 47 Days 7.5100

4.16 €

10 47 Days 7.517

4.33 €

10 47 Days 7.522.5

5.45 €

5 47 Days 7.545

3.27 €

10 47 Days 12.57.5

3.80 €

5 47 Days 257.5

5.24 €

5 47 Days 37.57.5

2.78 €

10 47 Days 107.5

4.04 €

10 47 Days 157.5

4.33 €

5 47 Days 307.5

5.45 €

5 47 Days 507.5

5.96 €

5 47 Days 757.5

Loading...

  1. 1

Basic information

Enclosure type (category) DIN rail casing (cover) Industrial goods Yes

Tech Support