EMV nut SACC-M16【10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1440164

Part Number
1440164
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.87 €

10 Pieces Per Package

1 pack Available 8 Days

Loading...

  1. 1

Basic information

Thread type connection side M16 Connector type EMC nut Connector standard Sensor connector
Sensor/actuator wiring type (category) Sensor/actuator connector Industrial goods Yes

This page is EMV nut SACC-M16, part number 1440164.
You can find the detail information about specifications and dimensions on part number 1440164.

Tech Support