Hybrid motor starter (2900414)

Hybrid motor starter 2900414

Click on this image to zoom in.

Click on this image to zoom in.

  • Hybrid motor starter 2900414
  • Hybrid motor starter 2900414
  • Hybrid motor starter 2900414
  • Hybrid motor starter 2900414
  • Hybrid motor starter 2900414
  • Hybrid motor starter 2900414
  • Hybrid motor starter 2900414
  • Hybrid motor starter 2900414
  • Hybrid motor starter 2900414
  • Hybrid motor starter 2900414
  • Hybrid motor starter 2900414
  • Hybrid motor starter 2900414
  • Hybrid motor starter 2900414
  • Hybrid motor starter 2900414
  • Hybrid motor starter 2900414
  • Hybrid motor starter 2900414
  • Hybrid motor starter 2900414
  • Hybrid motor starter 2900414

Product Details:

Manufacturer part number: 2900414

Brand: PHOENIX CONTACT

Price: 194.22

Delivery time: 40 Days


Technical Data:

Current load: 2.4 A

Nominal voltage: 24 Vdc

Control voltage (max.): 30 Vdc

Control voltage (min.): 19.2 Vdc

Max. temperature: +70 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2900414

Part Number
2900414
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Current load
(A)
Nominal voltage
(Vdc)
Control voltage (max.)
(Vdc)
Control voltage (min.)
(Vdc)
Max. temperature
(°C)
Min. temperature
(°C)
Connection (components)

194.22 €

1 40 Days 2.4243019.2+70-25Screw terminals

Loading...

  1. 1

Basic information

Product size (depth)(mm) 114.5 Product size (height)(mm) 22.5 Product size (width)(mm) 99
Switching voltage (max.)(V AC) 550 Switching voltage (min.)(V AC) 42 IP rating IP20
Relay type (category) Magnetic starter

This page is Hybrid motor starter, part number 2900414.
You can find the detail information about specifications and dimensions on part number 2900414.

Variation of this product

Part Number
2900420
2900421
2900422
2900530
2900543
2900545
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Current load
(A)
Nominal voltage
(Vdc)
Control voltage (max.)
(Vdc)
Control voltage (min.)
(Vdc)
Max. temperature
(°C)
Min. temperature
(°C)
Connection (components)

194.22 €

1 40 Days 2.423025385+70-25Screw terminals

194.22 €

1 40 Days 9243019.2+70-25Screw terminals

194.22 €

1 40 Days 923025385+70-25Screw terminals

138.27 €

2 40 Days 9243019.2+70-25Screw terminals

149.99 €

2 40 Days 2.4243019.2+70-25Screw terminals

149.99 €

2 40 Days 9243019.2+70-25Screw terminals

Tech Support