Profile seal HC-B24-SP-CBK (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1411482

Part Number
1411482
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.39 €

50 7 Days

Loading...

  1. 1

Basic information

Product size (length)(m) 120 Content(mm) 10 Product size (width)(pc(s)) 43.80
Colour Black

This page is Profile seal HC-B24-SP-CBK, part number 1411482.
You can find the detail information about specifications and dimensions on part number 1411482.

Tech Support