Sensor / actuator-receptacle Connector, Flat nut

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1504071

Part Number
1504071
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.58 €

200 7 Days

Loading...

  1. 1

Basic information

Content(pc(s)) 1 Nominal voltage(V) 30 Max. temperature(°C) +85
Min. temperature(°C) -25 Contamination level 3 IP rating IP67
Thread type connection side M8 Connector standard Sensor connector Connector type Locknut
Sensor/actuator wiring type (category) Sensor/actuator connector (accessories) Type (misc.) Flat nut M8

This page is Sensor / actuator-receptacle Connector, Flat nut, part number 1504071.
You can find the detail information about specifications and dimensions on part number 1504071.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360