Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VV061-0440-5NH
Part Number
|
---|
VV061-0440-5NH |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Type | Connector | Number of Stations | Port pipe connection port diameter | Rated voltage | Specifications | Operating Pressure Range | Dimensions | Option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
199.24 € | 1 | 26 Days | Manifold Valve | Unit Manifold Valve | Without Connector Cable | Quadruple | Barbed Fitting (Applicable Tube: ø4 / ø2.5) | 24 DC | Negative Common, Standard (with Lamp and Surge voltage suppressor) | Standard (0 to 0.7 MPa) | - | Without Bracket |
Loading...
This page is 3-Port Solenoid Valve, Unit Manifold Valve VV061 Series, part number VV061-0440-5NH.
You can find the detail information about specifications and dimensions on part number VV061-0440-5NH.
Configure
Basic Attributes
Dimensions
Type
Type
Type
Connector
Number of Stations
Port pipe connection port diameter
Rated voltage
Specifications
Operating Pressure Range
Option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PV060-40-4A |
PV060-40-4A-10 |
PV060-40-4A-6 |
VV061-0440-5NH-C1 |
VV061-0440-5NH-C1F |
VV061-0440-5NH-C2F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Type | Connector | Number of Stations | Port pipe connection port diameter | Rated voltage | Specifications | Operating Pressure Range | Dimensions | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.02 € | 1 | Quote | Connector | Connector cable (quadruple) | With Connector Cable | - | - | - | - | - | Cable length: 0.3 m | - | ||
17.00 € | 1 | Quote | Connector | Connector cable (quadruple) | With Connector Cable | - | - | - | - | - | Cable length: 1 m | - | ||
15.81 € | 1 | Quote | Connector | Connector cable (quadruple) | With Connector Cable | - | - | - | - | - | Cable length: 0.6 m | - | ||
209.65 € | 1 | 26 Days | Manifold Valve | Unit Manifold Valve | With Connector Cable | Quadruple | Barbed Fitting (Applicable Tube: ø4 / ø2.5) | 24 DC | Negative Common, Standard (with Lamp and Surge voltage suppressor) | Standard (0 to 0.7 MPa) | Cable length: 0.3 m | Without Bracket | ||
216.55 € | 1 | 26 Days | Manifold Valve | Unit Manifold Valve | With Connector Cable | Quadruple | Barbed Fitting (Applicable Tube: ø4 / ø2.5) | 24 DC | Negative Common, Standard (with Lamp and Surge voltage suppressor) | Standard (0 to 0.7 MPa) | Cable length: 0.3 m | With bracket | ||
219.15 € | 1 | 26 Days | Manifold Valve | Unit Manifold Valve | With Connector Cable | Quadruple | Barbed Fitting (Applicable Tube: ø4 / ø2.5) | 24 DC | Negative Common, Standard (with Lamp and Surge voltage suppressor) | Standard (0 to 0.7 MPa) | Cable length: 0.6 m | With bracket |