Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SS5V1-10FD1-06D-C4
Part Number
|
---|
SS5V1-10FD1-06D-C4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Communication Protocol | Output Format | Type | Number of Inputs/Outputs | Connector | Mounting Method | Port pipe connection port diameter | Specifications | Applicable valve | P- and E-port entry position | Specified DIN rail length | Protective structure | Number of Input/Output Units | Number of Input Blocks | Number of Valves (pcs) | Connector output direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
215.68 € | 1 | Quote | N/A | - | D-sub connector compatible tie-rod base manifold | - | Upward Connector | Direct mounting | ø4 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port) | Internal Pilot Specifications | SV1000 | D-side (2 to 10 stations) | - | - | N/A | N/A | 6 | - |
Loading...
Type | Manifold Base |
---|
This page is 5-Port Solenoid Valve SV1000, 2000, 3000, 4000 Series Manifold Base, part number SS5V1-10FD1-06D-C4.
You can find the detail information about specifications and dimensions on part number SS5V1-10FD1-06D-C4.
Configure
Basic Attributes
Output Format
Number of Inputs/Outputs
Specified DIN rail length
Protective structure
Connector output direction
Type
Communication Protocol
Type
Connector
Mounting Method
Port pipe connection port diameter
Specifications
Applicable valve
P- and E-port entry position
Number of Input/Output Units
Number of Input Blocks
Number of Valves(pcs)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SS5V1-10FD1-02B-C6-D0 |
SS5V1-10FD1-02BS-C6 |
SS5V1-10FD1-02D-C6 |
SS5V1-10FD1-06D-C6 |
SS5V1-10FD1-06D-C6-D |
SS5V1-10FD1-06U-C4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Communication Protocol | Output Format | Type | Number of Inputs/Outputs | Connector | Mounting Method | Port pipe connection port diameter | Specifications | Applicable valve | P- and E-port entry position | Specified DIN rail length | Protective structure | Number of Input/Output Units | Number of Input Blocks | Number of Valves (pcs) | Connector output direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.65 € | 1 | Quote | N/A | - | D-sub connector compatible tie-rod base manifold | - | Upward Connector | DIN rail mounting (without DIN rail) | ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port) | Internal Pilot Specifications | SV1000 | Both side (2 to 20 series) | - | - | N/A | N/A | 2 | - | ||
112.94 € | 1 | Quote | N/A | - | D-sub connector compatible tie-rod base manifold | - | Upward Connector | Direct mounting | ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port) | Internal pilot, Silencer built-in | SV1000 | Both side (2 to 20 series) | - | - | N/A | N/A | 2 | - | ||
111.61 € | 1 | Quote | N/A | - | D-sub connector compatible tie-rod base manifold | - | Upward Connector | Direct mounting | ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port) | Internal Pilot Specifications | SV1000 | D-side (2 to 10 stations) | - | - | N/A | N/A | 2 | - | ||
215.68 € | 1 | 39 Days | N/A | - | D-sub connector compatible tie-rod base manifold | - | Upward Connector | Direct mounting | ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port) | Internal Pilot Specifications | SV1000 | D-side (2 to 10 stations) | - | - | N/A | N/A | 6 | - | ||
232.18 € | 1 | Quote | N/A | - | D-sub connector compatible tie-rod base manifold | - | Upward Connector | DIN rail mounting (with DIN rail) | ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port) | Internal Pilot Specifications | SV1000 | D-side (2 to 10 stations) | - | - | N/A | N/A | 6 | - | ||
215.68 € | 1 | Quote | N/A | - | D-sub connector compatible tie-rod base manifold | - | Upward Connector | Direct mounting | ø4 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port) | Internal Pilot Specifications | SV1000 | U-side (2 to 10 series) | - | - | N/A | N/A | 6 | - |