Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10-AW20-N02B-JZ-B
Part Number
|
---|
10-AW20-N02B-JZ-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Case Material | Exhaust Structure | Flow Direction | Filter, Drain Storage Capacity (cm3) | Drain Cock | Pressure Gauge | Size of Body | Drain Outlet | Pressure Unit | Filter regulator backflow function | Accessories | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.56 € | 1 | 26 Days | NPT1/4 | [Resin] Polycarbonate Case | Relief type | [Standard Flow (Left to Right)] Flow Direction | 8 | [Not Provided] No (Drain Guide) | No (No Pressure Port Plug) | 20 | Drain guide 1/8 | Name plate: psi, Case warning display: psi, °F, Pressure gauge: Both MPa and psi | None | With Bracket | Clean Series |
Loading...
Regulator Unit Combination | Filter Regulator | Set Pressure Range(MPa) | 0.05::0.85 | Filter, Filtration Level | 5μm |
---|---|---|---|---|---|
Compressed Air Quality | General Dry Air | Max. Working Pressure(MPa) | 1 | Set Pressure | 0.05 to 0.85 MPa |
This page is Filter Regulator, 10/20/21-AW-B, 10/20/21-AWKB, part number 10-AW20-N02B-JZ-B.
You can find the detail information about specifications and dimensions on part number 10-AW20-N02B-JZ-B.
Configure
Basic Attributes
Case Material
Flow Direction
Drain Cock
Type
Connection Diameter
Exhaust Structure
Filter, Drain Storage Capacity(cm3)
Pressure Gauge
Size of Body
Drain Outlet
Pressure Unit
Filter regulator backflow function
Accessories
Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-AW20-F02BG-2J-B |
10-AW20-F02BG-J-B |
10-AW30-02-J-B |
10-AW30-02B-JN-B |
10-AW30-02G-J-B |
10-AW30-03-J-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection Diameter | Case Material | Exhaust Structure | Flow Direction | Filter, Drain Storage Capacity (cm3) | Drain Cock | Pressure Gauge | Size of Body | Drain Outlet | Pressure Unit | Filter regulator backflow function | Accessories | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.02 € | 1 | 26 Days | G1/4 | - | Relief type | [Standard Flow (Left to Right)] Flow Direction | 8 | [Not Provided] No (Drain Guide) | [With Standard Pressure Gauge] Round Pressure Gauge (Without Limit Indicator) | 20 | Drain guide 1/8 | Name plate and pressure gauge unit: MPa | None | With Bracket | Clean Series | ||
79.05 € | 1 | 26 Days | G1/4 | [Resin] Polycarbonate Case | Relief type | [Standard Flow (Left to Right)] Flow Direction | 8 | [Not Provided] No (Drain Guide) | [With Standard Pressure Gauge] Round Pressure Gauge (Without Limit Indicator) | 20 | Drain guide 1/8 | Name plate and pressure gauge unit: MPa | None | With Bracket | Clean Series | ||
62.08 € | 1 | 26 Days | Rc1/4 | [Resin] Polycarbonate Case | Relief type | [Standard Flow (Left to Right)] Flow Direction | 25 | [Not Provided] No (Drain Guide) | No (No Pressure Port Plug) | 30 | Drain guide 1/4 | Name plate and pressure gauge unit: MPa | None | Without optional mounting parts | Clean Series | ||
63.69 € | 1 | 26 Days | Rc1/4 | [Resin] Polycarbonate Case | Non-relief type | [Standard Flow (Left to Right)] Flow Direction | 25 | [Not Provided] No (Drain Guide) | No (No Pressure Port Plug) | 30 | Drain guide 1/4 | Name plate and pressure gauge unit: MPa | None | With Bracket | Clean Series | ||
90.56 € | 1 | 26 Days | Rc1/4 | [Resin] Polycarbonate Case | Relief type | [Standard Flow (Left to Right)] Flow Direction | 25 | [Not Provided] No (Drain Guide) | [With Standard Pressure Gauge] Round Pressure Gauge (Without Limit Indicator) | 30 | Drain guide 1/4 | Name plate and pressure gauge unit: MPa | None | Without optional mounting parts | Clean Series | ||
62.08 € | 1 | 26 Days | Rc3/8 | [Resin] Polycarbonate Case | Relief type | [Standard Flow (Left to Right)] Flow Direction | 25 | [Not Provided] No (Drain Guide) | No (No Pressure Port Plug) | 30 | Drain guide 1/4 | Name plate and pressure gauge unit: MPa | None | Without optional mounting parts | Clean Series |