Pilot Operated 2 Port Solenoid Valve VXP21 / 22 / 23 Series (Part Numbers)

Pilot Operated 2 Port Solenoid Valve VXP21 / 22 / 23 Series
[Features]
・ An abundant variety of combinations. A wide range of fluids can be controlled
・ Disassembly and assembly can be done in a short time
・ Selection of threaded or flange mounting is possible.

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VXP2130K-04-5D

Part Number
VXP2130K-04-5D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Tube Flange Nominal Insulation Class Voltage Sealing materials Option Body material Bracket Valve type Lead wire electrical entry Body size Body type Compatible models Terminal box

188.39 €

1 26 Days Electromagnetic TypeStandardNormally Closed[Rc (R)] Rc1/2-B-PTFENoneSUSNoneOpen when energizedDIN terminal10 AVXP21--

Loading...

  1. 1

Basic information

Applicable Fluid Air / Water / Oil / Gas / Steam Driving Type Pilot Type

This page is Pilot Operated 2 Port Solenoid Valve VXP21 / 22 / 23 Series, part number VXP2130K-04-5D.
You can find the detail information about specifications and dimensions on part number VXP2130K-04-5D.

Variation of this product

Part Number
VX021-001CBTZ-05
VX021-001CHT-04
VX021-001DB-03
VXP2130K-04N-7D
VXP2130S-02F-4G
VXP2130S-04F-4G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Tube Flange Nominal Insulation Class Voltage Sealing materials Option Body material Bracket Valve type Lead wire electrical entry Body size Body type Compatible models Terminal box

30.52 €

1 Quote [Related Components] Solenoid coil assemblyStandard----B--With surge suppressor / with light---Conduit--Applicable VXP21Terminal box

23.19 €

1 Quote [Related Components] Solenoid coil assemblyStandard----H220 V AC 50/60 Hz-None---Conduit--Applicable VXP21Terminal box

18.16 €

1 26 Days [Related Components] Solenoid coil assemblyStandard----B110 V AC 50/60 Hz-None---DIN terminal--Applicable VXP21None

188.39 €

1 26 Days Electromagnetic TypeStandardNormally ClosedNPT1/2-B240 V AC 50/60 HzPTFENoneSUSNoneOpen when energizedDIN terminal10 AVXP21--

112.19 €

1 26 Days Electromagnetic TypeStandardNormally ClosedG1/4-H220 V AC 50/60 HzPTFE (FKM)NoneC37 or CAC408NoneOpen when energizedGrommet10 AVXP21--

123.94 €

1 26 Days Electromagnetic TypeStandardNormally ClosedG1/2-H220 V AC 50/60 HzPTFE (FKM)NoneC37 or CAC408NoneOpen when energizedGrommet10 AVXP21--

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360