Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VXP2260-10F-3DZ |
VXP2260-10F-5DZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Tube Flange Nominal | Insulation Class | Voltage | Sealing materials | Option | Body material | Bracket | Valve type | Lead wire electrical entry | Body size | Body type | Compatible models | Terminal box | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
246.89 € | 1 | 26 Days | Electromagnetic Type | Standard | Normally Closed | G | 1 | - | B | 110 V AC 50/60 Hz | NBR | Surge voltage suppressor / With light | C37 or CAC408 | None | Open when energized | DIN terminal | 25 A | VXP22 | - | - | ||
246.89 € | 1 | 26 Days | Electromagnetic Type | Standard | Normally Closed | G | 1 | - | B | - | NBR | Surge voltage suppressor / With light | C37 or CAC408 | None | Open when energized | DIN terminal | 25 A | VXP22 | - | - |
Loading...
Applicable Fluid | Air / Water / Oil / Gas / Steam | Driving Type | Pilot Type |
---|
Configure
Basic Attributes
Tube Flange Nominal
Voltage
Compatible models
Terminal box
Type
Type
Operating Environment
Switching Type
Connection Type
Nominal Pipe Thread Size
Sealing materials
Option
Body material
Bracket
Valve type
Lead wire electrical entry
Body size
Body type
Filter by standard shipping days
Optional Attributes