Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VXP2270-12-5D
Part Number
|
---|
VXP2270-12-5D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Tube Flange Nominal | Insulation Class | Voltage | Sealing materials | Option | Body material | Bracket | Valve type | Lead wire electrical entry | Body size | Body type | Compatible models | Terminal box | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
370.77 € | 1 | 26 Days | Electromagnetic Type | Standard | Normally Closed | [Rc (R)] Rc | 1 1/4 | - | B | - | NBR | None | C37 or CAC408 | None | Open when energized | DIN terminal | 32A | VXP22 | - | - |
Loading...
Applicable Fluid | Air / Water / Oil / Gas / Steam | Driving Type | Pilot Type |
---|
This page is Pilot Operated 2 Port Solenoid Valve VXP21 / 22 / 23 Series, part number VXP2270-12-5D.
You can find the detail information about specifications and dimensions on part number VXP2270-12-5D.
Configure
Basic Attributes
Connection Type
Tube Flange Nominal
Voltage
Compatible models
Terminal box
Type
Type
Operating Environment
Switching Type
Nominal Pipe Thread Size
Sealing materials
Option
Body material
Bracket
Valve type
Lead wire electrical entry
Body size
Body type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VX021-001CBTZ-05 |
VX021-001CHT-04 |
VX021-001DB-03 |
VXP2270-12F-3D |
VXP2270-12F-4D |
VXP2270-12F-4DL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Tube Flange Nominal | Insulation Class | Voltage | Sealing materials | Option | Body material | Bracket | Valve type | Lead wire electrical entry | Body size | Body type | Compatible models | Terminal box |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.52 € | 1 | Quote | [Related Components] Solenoid coil assembly | Standard | - | - | - | - | B | - | - | With surge suppressor / with light | - | - | - | Conduit | - | - | Applicable VXP21 | Terminal box | ||
23.19 € | 1 | Quote | [Related Components] Solenoid coil assembly | Standard | - | - | - | - | H | 220 V AC 50/60 Hz | - | None | - | - | - | Conduit | - | - | Applicable VXP21 | Terminal box | ||
18.16 € | 1 | 26 Days | [Related Components] Solenoid coil assembly | Standard | - | - | - | - | B | 110 V AC 50/60 Hz | - | None | - | - | - | DIN terminal | - | - | Applicable VXP21 | None | ||
370.77 € | 1 | 26 Days | Electromagnetic Type | Standard | Normally Closed | G | 1 1/4 | - | B | 110 V AC 50/60 Hz | NBR | None | C37 or CAC408 | None | Open when energized | DIN terminal | 32A | VXP22 | - | - | ||
370.77 € | 1 | 26 Days | Electromagnetic Type | Standard | Normally Closed | G | 1 1/4 | - | B | 220 V AC 50/60 Hz | NBR | None | C37 or CAC408 | None | Open when energized | DIN terminal | 32A | VXP22 | - | - | ||
380.48 € | 1 | 26 Days | Electromagnetic Type | Standard | Normally Closed | G | 1 1/4 | - | B | 220 V AC 50/60 Hz | NBR | With light | C37 or CAC408 | None | Open when energized | DIN terminal | 32A | VXP22 | - | - |