Compact Direct Operated 3 Port Solenoid Valve for Water and Air VDW200 / 300 Series (Part Numbers - CAD Download)

Compact Direct Operated 3 Port Solenoid Valve for Water and Air VDW200 / 300 Series
[Features]
・ Improved durability
・ Universal porting VDW200/300 (3 port)
・ Improved environmental resistance

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VDW350-1G-2-01-Q

Part Number
VDW350-1G-2-01-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Applicable Fluid Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Driving Type Orifice Diameter
(mm)
Insulation Class Acquired Standards Voltage Sealing materials Option Body material Detailed type CE compliant Lead wire electrical entry Made to order specifications Coil type

32.06 €

1 26 Days Electromagnetic TypeAir / Water / VacuumStandard / Dust Resistant3-Port Universal[Rc (R)] Rc1/8Linear Motion Type-B-100 V AC (50/60 Hz)NBRNoneC37VDW350CE-compliant product--Grommet / tape winding

Loading...

  1. 1

This page is Compact Direct Operated 3 Port Solenoid Valve for Water and Air VDW200 / 300 Series, part number VDW350-1G-2-01-Q.
You can find the detail information about specifications and dimensions on part number VDW350-1G-2-01-Q.

Variation of this product

Part Number
VDW250-3G-2-01F-Q
VDW250-4G-1-M5-A-Q
VDW250-4G-1-M5-H-Q
VDW350-3G-2-01F-Q
VDW350-3G-2-02F-A-Q
VDW350-3G-2-02F-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Applicable Fluid Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Driving Type Orifice Diameter
(mm)
Insulation Class Acquired Standards Voltage Sealing materials Option Body material Detailed type CE compliant Lead wire electrical entry Made to order specifications Coil type

23.55 €

1 26 Days Electromagnetic TypeVacuum / Water / AirDust Resistant / Standard3-Port UniversalG1/8Linear Motion Type1.6B-110 V AC (50/60 Hz)NBRNoneC37VDW250CE-compliant product--Grommet / tape winding

25.11 €

1 26 Days Electromagnetic TypeVacuum / Water / AirDust Resistant / Standard3-Port UniversalMM5Linear Motion Type1B-220 V AC (50/60 Hz)FKMNoneC37VDW250CE-compliant product--Grommet / tape winding

44.10 €

1 26 Days Electromagnetic TypeVacuum / Water / AirDust Resistant / Standard3-Port UniversalMM5Linear Motion Type1B-220 V AC (50/60 Hz)FKMNoneSUSVDW250CE-compliant product--Grommet / tape winding

32.06 €

1 26 Days Electromagnetic TypeVacuum / Water / AirDust Resistant / Standard3-Port UniversalG1/8Linear Motion Type-B-110 V AC (50/60 Hz)NBRNoneC37VDW350CE-compliant product--Grommet / tape winding

34.71 €

1 26 Days Electromagnetic TypeVacuum / Water / AirDust Resistant / Standard3-Port UniversalG1/4Linear Motion Type-B-110 V AC (50/60 Hz)FKMNoneC37VDW350CE-compliant product--Grommet / tape winding

32.06 €

1 26 Days Electromagnetic TypeVacuum / Water / AirDust Resistant / Standard3-Port UniversalG1/4Linear Motion Type-B-110 V AC (50/60 Hz)NBRNoneC37VDW350CE-compliant product--Grommet / tape winding

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360