Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VDW250-5W-2-01N-J-F-Q
Part Number
|
---|
VDW250-5W-2-01N-J-F-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Driving Type | Orifice Diameter (mm) | Insulation Class | Acquired Standards | Voltage | Sealing materials | Option | Body material | Detailed type | CE compliant | Lead wire electrical entry | Made to order specifications | Coil type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.21 € | 1 | 26 Days | Electromagnetic Type | Air / Water / Vacuum | Standard / Dust Resistant / Jet Proof Type | 3-Port Universal | NPT | 1/8 | Linear Motion Type | 1.6 | B | - | - | EPDM | With foot bracket | SUS | VDW250 | CE-compliant product | - | - | Grommet / molding |
Loading...
This page is Compact Direct Operated 3 Port Solenoid Valve for Water and Air VDW200 / 300 Series, part number VDW250-5W-2-01N-J-F-Q.
You can find the detail information about specifications and dimensions on part number VDW250-5W-2-01N-J-F-Q.
Configure
Basic Attributes
Applicable Fluid
Operating Environment
Voltage
Lead wire electrical entry
Made to order specifications
Type
Type
Switching Type
Connection Type
Nominal Pipe Thread Size
Driving Type
Orifice Diameter(mm)
Sealing materials
Option
Body material
Detailed type
CE compliant
Coil type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VDW250-3G-2-01F-Q |
VDW250-4G-1-M5-A-Q |
VDW250-4G-1-M5-H-Q |
VDW250-5W-2-M5-F-Q |
VDW250-5W-2-M5-G-F-Q |
VDW250-5W-2-M5-H-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Driving Type | Orifice Diameter (mm) | Insulation Class | Acquired Standards | Voltage | Sealing materials | Option | Body material | Detailed type | CE compliant | Lead wire electrical entry | Made to order specifications | Coil type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.55 € | 1 | 26 Days | Electromagnetic Type | Vacuum / Water / Air | Dust Resistant / Standard | 3-Port Universal | G | 1/8 | Linear Motion Type | 1.6 | B | - | 110 V AC (50/60 Hz) | NBR | None | C37 | VDW250 | CE-compliant product | - | - | Grommet / tape winding | ||
25.11 € | 1 | 26 Days | Electromagnetic Type | Vacuum / Water / Air | Dust Resistant / Standard | 3-Port Universal | M | M5 | Linear Motion Type | 1 | B | - | 220 V AC (50/60 Hz) | FKM | None | C37 | VDW250 | CE-compliant product | - | - | Grommet / tape winding | ||
44.10 € | 1 | 26 Days | Electromagnetic Type | Vacuum / Water / Air | Dust Resistant / Standard | 3-Port Universal | M | M5 | Linear Motion Type | 1 | B | - | 220 V AC (50/60 Hz) | FKM | None | SUS | VDW250 | CE-compliant product | - | - | Grommet / tape winding | ||
28.94 € | 1 | 26 Days | Electromagnetic Type | Vacuum / Water / Air | Jet Proof Type / Dust Resistant / Standard | 3-Port Universal | M | M5 | Linear Motion Type | 1.6 | B | - | - | NBR | With foot bracket | C37 | VDW250 | CE-compliant product | - | - | Grommet / molding | ||
47.90 € | 1 | 26 Days | Electromagnetic Type | Vacuum / Water / Air | Jet Proof Type / Dust Resistant / Standard | 3-Port Universal | M | M5 | Linear Motion Type | 1.6 | B | - | - | NBR | With foot bracket | SUS | VDW250 | CE-compliant product | - | - | Grommet / molding | ||
48.15 € | 1 | 26 Days | Electromagnetic Type | Vacuum / Water / Air | Jet Proof Type / Dust Resistant / Standard | 3-Port Universal | M | M5 | Linear Motion Type | 1.6 | B | - | - | FKM | None | SUS | VDW250 | CE-compliant product | - | - | Grommet / molding |