Horizontal Toggle Clamps, with horizontal base (23330.1004)

Horizontal Toggle Clamps, with horizontal base 23330.1004

Click on this image to zoom in.

Click on this image to zoom in.

  • Horizontal Toggle Clamps, with horizontal base 23330.1004
  • Horizontal Toggle Clamps, with horizontal base 23330.1004
  • Horizontal Toggle Clamps, with horizontal base 23330.1004
  • Horizontal Toggle Clamps, with horizontal base 23330.1004
  • Horizontal Toggle Clamps, with horizontal base 23330.1004

Product Details:

Manufacturer part number: 23330.1004

Brand: HALDER

Price: 38.16

Delivery time: 4 Days


Technical Data:

Type: Standard

Clamp: Steel, zinc-plated by galvanization, passivated

Rivet: stainless steel

Clamping screw: Steel, tempered, zinc-plated by galvanization

Plastic cap: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23330.1004

Part Number
23330.1004
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Clamp Rivet Clamping screw Plastic cap Nominal size d1
(mm)
d2
(mm)
d3 b1
(mm)
b2
(mm)
b3
(mm)
b4
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
h5 min.
(mm)
h5 max.
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
l7
(mm)
l8
(mm)
F1
(kN)
F2
(kN)
Weight
(g)

38.16 €

1 4 Days 10StandardSteel, zinc-plated by galvanization, passivatedstainless steelSteel, tempered, zinc-plated by galvanization-46.55.1M8 x 4545.5822-31.831.648.5863215-2920673143850725.7131.82.5337

Loading...

  1. 1

Basic information

Handle plastic Clamping cap Rubber, black α(°) 90
Temperature min.(°C) -10 Temperature max.(°C) 80 Conflict Minerals free yes
REACH compliant yes

This page is Horizontal Toggle Clamps, with horizontal base, part number 23330.1004.
You can find the detail information about specifications and dimensions on part number 23330.1004.

Variation of this product

Part Number
23330.1001
23330.1002
23330.1003
23330.1005
23330.1006
23330.1203
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSType Clamp Rivet Clamping screw Plastic cap Nominal size d1
(mm)
d2
(mm)
d3 b1
(mm)
b2
(mm)
b3
(mm)
b4
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
h5 min.
(mm)
h5 max.
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
l7
(mm)
l8
(mm)
F1
(kN)
F2
(kN)
Weight
(g)

19.48 €

1 4 Days 10StandardSteel, zinc-plated by galvanization, passivatedSteelSteel, tempered, zinc-plated by galvanization-14.6-M4 x 2525416-233414.57.5-5.5079285.5925.56.311.5-15.5-0.250.438

27.89 €

1 3 Days 10StandardSteel, zinc-plated by galvanization, passivatedSteelSteel, tempered, zinc-plated by galvanization-25.2-M5 x 3034518-21.5-30491910-32.512042818.7345.513-14.5-0.81.1112

30.32 €

1 4 Days 10StandardSteel, zinc-plated by galvanization, passivatedstainless steelSteel, tempered, zinc-plated by galvanization-35.65.6M6 x 3542619.5-29.528.545682413.2-1.551626416323862612.711.2190

47.73 €

1 3 Days 10StandardSteel, zinc-plated by galvanization, passivatedstainless steelSteel, tempered, zinc-plated by galvanization-58.58.5M8 x 65581029-4343751264520-42428711327635784120.523726

79.29 €

1 4 Days 10StandardSteel, zinc-plated by galvanization, passivatedstainless steelSteel, tempered, zinc-plated by galvanization-68.5-M12 x 80581041.5-7312846251.72532112316787712.541.5-351112

41.12 €

1 4 Days -With solid support armSteel, zinc-plated by galvanization, passivatedstainless steelSteel, tempered, zinc-plated by galvanization-35.65.6M6 x 3542519.5-29.528.545662413-27.5161632435386261311.2196

Tech Support