• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Quick Release Pin with T-handle, single acting - according to NASM / MS 17985 (Part Numbers - CAD Download)

Quick Release Pin with T-handle, single acting - according to NASM / MS 17985
Quick Release Pins according to NASM (former norm: MS) are used for quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
Quick Release Pins (Single Acting Ball Lock Pins / Ball Lock Pins) are produced according to Aviation Norm NASM (former norm: MS) and tested to NAS 1332.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4211.C42

Ball Lock Pins • single acting - comply with NAS / MS17985

Product Description

Ball Lock Pins according to MS17985 / NAS1333-1341 are used for quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
Ball Lock Pins (Quick Release Pins) are produced according to Aviation Norm MS / NAS and tested to NAS 1332.
Surface treatment:
• All stainless steel parts are passivated according to AMS2700
• All alluminium parts alloy anodized according to MIL-A-8625
Heat treatment:
• Body: Rc. 40 min. (AMS2759, Condition H900)
• Spindle: Rc. 40 min. (AMS2759, Condition H900)
• Ball: Rc. 58-62 min. (AMS2759)

Material

Body
• Stainless steel, precipitation-hardened, passivated - CRES 17-4PH (specification AMS5643)
Spindle
• Stainless steel, precipitation-hardened, passivated - CRES 17-4PH (specification AMS5643)
Spring
• Stainless steel, passivated - CRES 302 (specification ASTM-A-313)
Handle
• Aluminium, black anodised - Alum.Alloy A380 (specification ASTM B85/B85)
Attaching ring
• Stainless steel, passivated - CRES 302 (specification ASTM A-313/A313M)
Press button
• Stainless steel, passivated - CRES 303 (specification ASTM A484/484M)
Ball
• Stainless steel, precipitation-hardened, passivated - CRES 440C (specification AMS5630)

Operation

Ball lock pins single acting are self-locking and require a push of the button to release the balls.

Notes

All further dimensions are available on request.
Other diameter / length combinations not listed which comply with the standard can be produced at short notice on customer request.
Special types on request.
• This product is manufactured in INCH dimensions.

Drawing

Order Information

Nominal
diameter

A
A
min.
A
max.
Clamping
length

L
DimensionsLocation
hole
Shearing resistance,
two-shear
Operating temperature rangeWeightStandard
description
Art. No.
  BCDEFGHmax.min.min.max.   
   +0.02
0
±0.0050
-0.04
max.max.max.max.min.       
[in][in][in][in][in][in][lbf][°F][g]  
3/160.18700.18850.30.2200.2600.3100.5001.8151.270.8000.19405,150-6520018.5MS17985C303 /
NAS1333A2C03D
4211.A03
3/160.18700.18850.40.2200.2600.3100.5001.8151.270.8000.19405,150-6520018.8MS17985C304 /
NAS1333A2C04D
4211.A04
3/160.18700.18850.50.2200.2600.3100.5001.8151.270.8000.19405,150-6520019.1MS17985C305 /
NAS1333A2C05D
4211.A05
3/160.18700.18850.60.2200.2600.3100.5001.8151.270.8000.19405,150-6520019.5MS17985C306 /
NAS1333A2C06D
4211.A06
3/160.18700.18850.70.2200.2600.3100.5001.8151.270.8000.19405,150-6520019.8MS17985C307 /
NAS1333A2C07D
4211.A07
3/160.18700.18850.80.2200.2600.3100.5001.8151.270.8000.19405,150-6520020.2MS17985C308 /
NAS1333A2C08D
4211.A08
3/160.18700.18851.00.2200.2600.3100.5001.8151.270.8000.19405,150-6520020.8MS17985C310 /
NAS1333A2C10D
4211.A10
3/160.18700.18851.10.2200.2600.3100.5001.8151.270.8000.19405,150-6520021.2MS17985C310 /
NAS1333A2C11D
4211.A11
3/160.18700.18851.20.2200.2600.3100.5001.8151.270.8000.19405,150-6520021.5MS17985C312 /
NAS1333A2C12D
4211.A12
3/160.18700.18851.30.2200.2600.3100.5001.8151.270.8000.19405,150-6520021.9MS17985C313 /
NAS1333A2C13D
4211.A13
3/160.18700.18851.40.2200.2600.3100.5001.8151.270.8000.19405,150-6520022.2MS17985C314 /
NAS1333A2C14D
4211.A14
3/160.18700.18851.50.2200.2600.3100.5001.8151.270.8000.19405,150-6520022.5MS17985C315 /
NAS1333A2C15D
4211.A15
3/160.18700.18852.00.2200.2600.3100.5001.8151.270.8000.19405,150-6520024.2MS17985C320 /
NAS1333A2C20D
4211.A20
3/160.18700.18852.10.2200.2600.3100.5001.8151.270.8000.19405,150-6520024.6MS17985C321 /
NAS1333A2C21D
4211.A21
3/160.18700.18852.20.2200.2600.3100.5001.8151.270.8000.19405,150-6520024.9MS17985C322 /
NAS1333A2C22D
4211.A22
3/160.18700.18852.30.2200.2600.3100.5001.8151.270.8000.19405,150-6520025.3MS17985C323 /
NAS1333A2C23D
4211.A23
3/160.18700.18852.50.2200.2600.3100.5001.8151.270.8000.19405,150-6520025.9MS17985C325 /
NAS1333A2C25D
4211.A25
3/160.18700.18852.60.2200.2600.3100.5001.8151.270.8000.19405,150-6520026.3MS17985C326 /
NAS1333A2C26D
4211.A26
3/160.18700.18854.50.2200.2600.3100.5001.8151.270.8000.19405,150-6520032.7MS17985C345 /
NAS1333A2C45D
4211.A45
3/160.18700.18856.00.2200.2600.3100.5001.8151.270.8000.19405,150-6520037.8MS17985C360 /
NAS1333A2C60D
4211.A60
1/40.24700.24850.50.2890.2900.3100.5001.8151.270.8000.25409,200-6520021.5MS17985C405 /
NAS1334A2C05D
4211.B05
1/40.24700.24850.60.2890.2900.3100.5001.8151.270.8000.25409,200-6520022.1MS17985C406 /
NAS1334A2C06D
4211.B06
1/40.24700.24850.70.2890.2900.3100.5001.8151.270.8000.25409,200-6520022.7MS17985C407 /
NAS1334A2C07D
4211.B07
1/40.24700.24850.80.2890.2900.3100.5001.8151.270.8000.25409,200-6520023.3MS17985C408 /
NAS1334A2C08D
4211.B08
1/40.24700.24850.90.2890.2900.3100.5001.8151.270.8000.25409,200-6520023.9MS17985C409 /
NAS1334A2C09D
4211.B09
1/40.24700.24851.00.2890.2900.3100.5001.8151.270.8000.25409,200-6520024.5MS17985C410 /
NAS1334A2C10D
4211.B10
1/40.24700.24851.10.2890.2900.3100.5001.8151.270.8000.25409,200-6520025.2MS17985C411 /
NAS1334A2C11D
4211.B11
1/40.24700.24851.20.2890.2900.3100.5001.8151.270.8000.25409,200-6520025.8MS17985C412 /
NAS1334A2C12D
4211.B12
1/40.24700.24851.30.2890.2900.3100.5001.8151.270.8000.25409,200-6520026.4MS17985C413 /
NAS1334A2C13D
4211.B13
1/40.24700.24851.40.2890.2900.3100.5001.8151.270.8000.25409,200-6520027.0MS17985C414 /
NAS1334A2C14D
4211.B14
1/40.24700.24851.50.2890.2900.3100.5001.8151.270.8000.25409,200-6520027.6MS17985C415 /
NAS1334A2C15D
4211.B15
1/40.24700.24851.60.2890.2900.3100.5001.8151.270.8000.25409,200-6520028.2MS17985C416 /
NAS1334A2C16D
4211.B16
1/40.24700.24851.70.2890.2900.3100.5001.8151.270.8000.25409,200-6520028.8MS17985C417 /
NAS1334A2C17D
4211.B17
1/40.24700.24851.80.2890.2900.3100.5001.8151.270.8000.25409,200-6520029.5MS17985C418 /
NAS1334A2C18D
4211.B18
1/40.24700.24852.00.2890.2900.3100.5001.8151.270.8000.25409,200-6520030.7MS17985C420 /
NAS1334A2C20D
4211.B20
1/40.24700.24852.10.2890.2900.3100.5001.8151.270.8000.25409,200-6520031.3MS17985C421 /
NAS1334A2C21D
4211.B21
1/40.24700.24852.30.2890.2900.3100.5001.8151.270.8000.25409,200-6520032.5MS17985C423 /
NAS1334A2C23D
4211.B23
1/40.24700.24852.40.2890.2900.3100.5001.8151.270.8000.25409,200-6520033.1MS17985C424 /
NAS1334A2C24D
4211.B24
1/40.24700.24852.50.2890.2900.3100.5001.8151.270.8000.25409,200-6520033.8MS17985C425 /
NAS1334A2C25D
4211.B25
1/40.24700.24852.60.2890.2900.3100.5001.8151.270.8000.25409,200-6520034.4MS17985C426 /
NAS1334A2C26D
4211.B26
1/40.24700.24852.70.2890.2900.3100.5001.8151.270.8000.25409,200-6520035.0MS17985C427 /
NAS1334A2C27D
4211.B27
1/40.24700.24852.80.2890.2900.3100.5001.8151.270.8000.25409,200-6520035.6MS17985C428 /
NAS1334A2C28D
4211.B28
1/40.24700.24852.90.2890.2900.3100.5001.8151.270.8000.25409,200-6520036.2MS17985C429 /
NAS1334A2C29D
4211.B29
1/40.24700.24853.00.2890.2900.3100.5001.8151.270.8000.25409,200-6520036.8MS17985C430 /
NAS1334A2C30D
4211.B30
1/40.24700.24853.10.2890.2900.3100.5001.8151.270.8000.25409,200-6520037.4MS17985C431 /
NAS1334A2C31D
4211.B31
1/40.24700.24853.20.2890.2900.3100.5001.8151.270.8000.25409,200-6520038.1MS17985C432 /
NAS1334A2C32D
4211.B32
1/40.24700.24853.50.2890.2900.3100.5001.8151.270.8000.25409,200-6520039.9MS17985C435 /
NAS1334A2C35D
4211.B35
1/40.24700.24854.00.2890.2900.3100.5001.8151.270.8000.25409,200-6520043.0MS17985C440 /
NAS1334A2C40D
4211.B40
1/40.24700.24855.00.2890.2900.3100.5001.8151.270.8000.25409,200-6520049.1MS17985C450 /
NAS1334A2C50D
4211.B50
1/40.24700.24855.20.2890.2900.3100.5001.8151.270.8000.25409,200-6520050.4MS17985C452 /
NAS1334A2C52D
4211.B52
1/40.24700.24856.00.2890.2900.3100.5001.8151.270.8000.25409,200-6520055.3MS17985C460 /
NAS1334A2C60D
4211.B60
5/160.30950.31100.30.3750.3300.3100.5001.8151.270.8000.316514,400-6520023.1MS17985C503 /
NAS1335A2C03D
4211.C03
5/160.30950.31100.40.3750.3300.3100.5001.8151.270.8000.316514,400-6520024.0MS17985C504 /
NAS1335A2C04D
4211.C04
5/160.30950.31100.50.3750.3300.3100.5001.8151.270.8000.316514,400-6520025.0MS17985C505 /
NAS1335A2C05D
4211.C05
5/160.30950.31100.60.3750.3300.3100.5001.8151.270.8000.316514,400-6520026.0MS17985C506 /
NAS1335A2C06D
4211.C06
5/160.30950.31100.80.3750.3300.3100.5001.8151.270.8000.316514,400-6520027.8MS17985C508 /
NAS1335A2C08D
4211.C08
5/160.30950.31100.90.3750.3300.3100.5001.8151.270.8000.316514,400-6520028.8MS17985C509 /
NAS1335A2C09D
4211.C09
5/160.30950.31101.00.3750.3300.3100.5001.8151.270.8000.316514,400-6520029.7MS17985C510 /
NAS1335A2C10D
4211.C10
5/160.30950.31101.10.3750.3300.3100.5001.8151.270.8000.316514,400-6520030.7MS17985C511 /
NAS1335A2C11D
4211.C11
5/160.30950.31101.20.3750.3300.3100.5001.8151.270.8000.316514,400-6520031.6MS17985C512 /
NAS1335A2C12D
4211.C12
5/160.30950.31101.30.3750.3300.3100.5001.8151.270.8000.316514,400-6520032.6MS17985C513 /
NAS1335A2C13D
4211.C13
5/160.30950.31101.50.3750.3300.3100.5001.8151.270.8000.316514,400-6520034.5MS17985C515 /
NAS1335A2C15D
4211.C15
5/160.30950.31101.60.3750.3300.3100.5001.8151.270.8000.316514,400-6520035.4MS17985C516 /
NAS1335A2C16D
4211.C16
5/160.30950.31101.80.3750.3300.3100.5001.8151.270.8000.316514,400-6520037.3MS17985C518 /
NAS1335A2C18D
4211.C18
5/160.30950.31102.00.3750.3300.3100.5001.8151.270.8000.316514,400-6520039.2MS17985C520 /
NAS1335A2C20D
4211.C20
5/160.30950.31102.20.3750.3300.3100.5001.8151.270.8000.316514,400-6520041.1MS17985C522 /
NAS1335A2C22D
4211.C22
5/160.30950.31102.30.3750.3300.3100.5001.8151.270.8000.316514,400-6520042.0MS17985C523 /
NAS1335A2C23D
4211.C23
5/160.30950.31102.40.3750.3300.3100.5001.8151.270.8000.316514,400-6520043.0MS17985C524 /
NAS1335A2C24D
4211.C24
5/160.30950.31102.60.3750.3300.3100.5001.8151.270.8000.316514,400-6520044.9MS17985C526 /
NAS1335A2C26D
4211.C26
5/160.30950.31102.80.3750.3300.3100.5001.8151.270.8000.316514,400-6520046.8MS17985C528 /
NAS1335A2C28D
4211.C28
5/160.30950.31102.90.3750.3300.3100.5001.8151.270.8000.316514,400-6520047.7MS17985C529 /
NAS1335A2C29D
4211.C29
5/160.30950.31103.00.3750.3300.3100.5001.8151.270.8000.316514,400-6520048.7MS17985C530 /
NAS1335A2C30D
4211.C30
5/160.30950.31103.20.3750.3300.3100.5001.8151.270.8000.316514,400-6520050.6MS17985C532 /
NAS1335A2C32D
4211.C32
5/160.30950.31103.30.3750.3300.3100.5001.8151.270.8000.316514,400-6520051.5MS17985C533 /
NAS1335A2C33D
4211.C33
5/160.30950.31103.40.3750.3300.3100.5001.8151.270.8000.316514,400-6520052.4MS17985C534 /
NAS1335A2C34D
4211.C34
5/160.30950.31103.50.3750.3300.3100.5001.8151.270.8000.316514,400-6520053.4MS17985C535 /
NAS1335A2C35D
4211.C35
5/160.30950.31103.80.3750.3300.3100.5001.8151.270.8000.316514,400-6520056.2MS17985C538 /
NAS1335A2C38D
4211.C38
5/160.30950.31104.00.3750.3300.3100.5001.8151.270.8000.316514,400-6520058.1MS17985C540 /
NAS1335A2C40D
4211.C40
5/160.30950.31104.10.3750.3300.3100.5001.8151.270.8000.316514,400-6520059.1MS17985C541 /
NAS1335A2C41D
4211.C41
5/160.30950.31104.20.3750.3300.3100.5001.8151.270.8000.316514,400-6520060.0MS17985C542 /
NAS1335A2C42D
4211.C42
5/160.30950.31104.30.3750.3300.3100.5001.8151.270.8000.316514,400-6520061.0MS17985C543 /
NAS1335A2C43D
4211.C43
5/160.30950.31105.00.3750.3300.3100.5001.8151.270.8000.316514,400-6520067.6MS17985C550 /
NAS1335A2C50D
4211.C50
5/160.30950.31106.00.3750.3300.3100.5001.8151.270.8000.316514,400-6520077.1MS17985C560 /
NAS1335A2C60D
4211.C60
5/160.30950.31106.40.3750.3300.3100.5001.8151.270.8000.316514,400-6520080.8MS17985C564 /
NAS1335A2C64D
4211.C64
5/160.30950.31107.00.3750.3300.3100.5001.8151.270.8000.316514,400-6520086.5MS17985C570 /
NAS1335A2C70D
4211.C70
3/80.37200.37350.90.4400.3650.3900.6252.0651.450.8500.379020,700-6520043.5MS17985C609 /
NAS1336A2C09D
4211.D09
3/80.37200.37350.50.4400.3650.3900.6252.0651.450.8500.379020,700-6520038.1MS17985C605 /
NAS1336A2C05D
4211.D05
3/80.37200.37350.70.4400.3650.3900.6252.0651.450.8500.379020,700-6520040.8MS17985C607 /
NAS1336A2C07D
4211.D07
3/80.37200.37350.80.4400.3650.3900.6252.0651.450.8500.379020,700-6520042.2MS17985C608 /
NAS1336A2C08D
4211.D08
3/80.37200.37351.00.4400.3650.3900.6252.0651.450.8500.379020,700-6520044.9MS17985C610 /
NAS1336A2C10D
4211.D10
3/80.37200.37351.10.4400.3650.3900.6252.0651.450.8500.379020,700-6520046.3MS17985C611 /
NAS1336A2C11D
4211.D11
3/80.37200.37351.20.4400.3650.3900.6252.0651.450.8500.379020,700-6520047.6MS17985C612 /
NAS1336A2C12D
4211.D12
3/80.37200.37351.30.4400.3650.3900.6252.0651.450.8500.379020,700-6520049.0MS17985C613 /
NAS1336A2C13D
4211.D13
3/80.37200.37351.40.4400.3650.3900.6252.0651.450.8500.379020,700-6520050.3MS17985C614 /
NAS1336A2C14D
4211.D14
3/80.37200.37351.50.4400.3650.3900.6252.0651.450.8500.379020,700-6520051.7MS17985C615 /
NAS1336A2C15D
4211.D15
3/80.37200.37351.60.4400.3650.3900.6252.0651.450.8500.379020,700-6520053.1MS17985C616 /
NAS1336A2C16D
4211.D16
3/80.37200.37351.70.4400.3650.3900.6252.0651.450.8500.379020,700-6520054.4MS17985C617 /
NAS1336A2C17D
4211.D17
3/80.37200.37351.80.4400.3650.3900.6252.0651.450.8500.379020,700-6520055.8MS17985C618 /
NAS1336A2C18D
4211.D18
3/80.37200.37351.90.4400.3650.3900.6252.0651.450.8500.379020,700-6520057.1MS17985C619 /
NAS1336A2C19D
4211.D19
3/80.37200.37352.00.4400.3650.3900.6252.0651.450.8500.379020,700-6520058.5MS17985C620 /
NAS1336A2C20D
4211.D20
3/80.37200.37352.10.4400.3650.3900.6252.0651.450.8500.379020,700-6520059.9MS17985C621 /
NAS1336A2C21D
4211.D21
3/80.37200.37352.20.4400.3650.3900.6252.0651.450.8500.379020,700-6520061.2MS17985C622 /
NAS1336A2C22D
4211.D22
3/80.37200.37352.40.4400.3650.3900.6252.0651.450.8500.379020,700-6520063.9MS17985C624 /
NAS1336A2C24D
4211.D24
3/80.37200.37352.50.4400.3650.3900.6252.0651.450.8500.379020,700-6520065.3MS17985C625 /
NAS1336A2C25D
4211.D25
3/80.37200.37352.60.4400.3650.3900.6252.0651.450.8500.379020,700-6520066.7MS17985C626 /
NAS1336A2C26D
4211.D26
3/80.37200.37352.80.4400.3650.3900.6252.0651.450.8500.379020,700-6520069.4MS17985C628 /
NAS1336A2C28D
4211.D28
3/80.37200.37353.00.4400.3650.3900.6252.0651.450.8500.379020,700-6520072.1MS17985C630 /
NAS1336A2C30D
4211.D30
3/80.37200.37353.10.4400.3650.3900.6252.0651.450.8500.379020,700-6520073.5MS17985C631 /
NAS1336A2C31D
4211.D31
3/80.37200.37353.20.4400.3650.3900.6252.0651.450.8500.379020,700-6520074.8MS17985C632 /
NAS1336A2C32D
4211.D32
3/80.37200.37353.40.4400.3650.3900.6252.0651.450.8500.379020,700-6520077.5MS17985C634 /
NAS1336A2C34D
4211.D34
3/80.37200.37353.50.4400.3650.3900.6252.0651.450.8500.379020,700-6520078.9MS17985C635 /
NAS1336A2C35D
4211.D35
3/80.37200.37354.00.4400.3650.3900.6252.0651.450.8500.379020,700-6520085.7MS17985C640 /
NAS1336A2C40D
4211.D40
3/80.37200.37354.50.4400.3650.3900.6252.0651.450.8500.379020,700-6520092.5MS17985C645 /
NAS1336A2C45D
4211.D45
3/80.37200.37354.80.4400.3650.3900.6252.0651.450.8500.379020,700-6520096.6MS17985C648 /
NAS1336A2C48D
4211.D48
3/80.37200.37355.00.4400.3650.3900.6252.0651.450.8500.379020,700-6520099.3MS17985C650 /
NAS1336A2C50D
4211.D50
3/80.37200.37355.50.4400.3650.3900.6252.0651.450.8500.379020,700-65200106.0MS17985C655 /
NAS1336A2C55D
4211.D55
3/80.37200.37356.00.4400.3650.3900.6252.0651.450.8500.379020,700-65200113.0MS17985C660 /
NAS1336A2C60D
4211.D60
7/160.43450.43600.80.5090.3800.3900.6252.0651.470.8500.442528,500-6520048.1MS17985C708 /
NAS1337A2C08D
4211.E08
7/160.43450.43601.00.5090.3800.3900.6252.0651.470.8500.442528,500-6520051.8MS17985C710 /
NAS1337A2C10D
4211.E10
7/160.43450.43601.10.5090.3800.3900.6252.0651.470.8500.442528,500-6520053.6MS17985C711 /
NAS1337A2C11D
4211.E11
7/160.43450.43601.20.5090.3800.3900.6252.0651.470.8500.442528,500-6520055.5MS17985C712 /
NAS1337A2C12D
4211.E12
7/160.43450.43601.50.5090.3800.3900.6252.0651.470.8500.442528,500-6520061.1MS17985C715 /
NAS1337A2C15D
4211.E15
7/160.43450.43601.80.5090.3800.3900.6252.0651.470.8500.442528,500-6520066.7MS17985C718 /
NAS1337A2C18D
4211.E18
7/160.43450.43602.00.5090.3800.3900.6252.0651.470.8500.442528,500-6520070.4MS17985C720 /
NAS1337A2C20D
4211.E20
7/160.43450.43602.10.5090.3800.3900.6252.0651.470.8500.442528,500-6520072.2MS17985C721 /
NAS1337A2C21D
4211.E21
7/160.43450.43602.30.5090.3800.3900.6252.0651.470.8500.442528,500-6520075.9MS17985C723 /
NAS1337A2C23D
4211.E23
7/160.43450.43602.40.5090.3800.3900.6252.0651.470.8500.442528,500-6520077.8MS17985C724 /
NAS1337A2C24D
4211.E24
7/160.43450.43602.50.5090.3800.3900.6252.0651.470.8500.442528,500-6520079.6MS17985C725 /
NAS1337A2C25D
4211.E25
7/160.43450.43602.60.5090.3800.3900.6252.0651.470.8500.442528,500-6520081.5MS17985C726 /
NAS1337A2C26D
4211.E26
7/160.43450.43602.80.5090.3800.3900.6252.0651.470.8500.442528,500-6520085.2MS17985C728 /
NAS1337A2C28D
4211.E28
7/160.43450.43602.90.5090.3800.3900.6252.0651.470.8500.442528,500-6520087.1MS17985C729 /
NAS1337A2C29D
4211.E29
7/160.43450.43603.00.5090.3800.3900.6252.0651.470.8500.442528,500-6520088.9MS17985C730 /
NAS1337A2C30D
4211.E30
7/160.43450.43603.10.5090.3800.3900.6252.0651.470.8500.442528,500-6520090.8MS17985C731 /
NAS1337A2C31D
4211.E31
7/160.43450.43603.20.5090.3800.3900.6252.0651.470.8500.442528,500-6520092.6MS17985C732 /
NAS1337A2C32D
4211.E32
7/160.43450.43603.60.5090.3800.3900.6252.0651.470.8500.442528,500-65200100.0MS17985C736 /
NAS1337A2C36D
4211.E36
7/160.43450.43604.00.5090.3800.3900.6252.0651.470.8500.442528,500-65200107.0MS17985C740 /
NAS1337A2C40D
4211.E40
7/160.43450.43604.20.5090.3800.3900.6252.0651.470.8500.442528,500-65200111.0MS17985C742 /
NAS1337A2C42D
4211.E42
7/160.43450.43604.60.5090.3800.3900.6252.0651.470.8500.442528,500-65200119.0MS17985C746 /
NAS1337A2C46D
4211.E46
7/160.43450.43605.00.5090.3800.3900.6252.0651.470.8500.442528,500-65200126.0MS17985C750 /
NAS1337A2C50D
4211.E50
7/160.43450.43605.30.5090.3800.3900.6252.0651.470.8500.442528,500-65200132.0MS17985C753 /
NAS1337A2C53D
4211.E53
7/160.43450.43605.50.5090.3800.3900.6252.0651.470.8500.442528,500-65200135.0MS17985C755 /
NAS1337A2C55D
4211.E55
7/160.43450.43605.60.5090.3800.3900.6252.0651.470.8500.442528,500-65200137.0MS17985C756 /
NAS1337A2C56D
4211.E56
7/160.43450.43607.20.5090.3800.3900.6252.0651.600.8500.442528,500-65200167.0MS17985C772 /
NAS1337A2C72D
4211.E72
1/20.49700.49850.80.5940.4600.5650.8002.3451.600.8850.505036,900-6520069.6MS17985C808 /
NAS1338A2C08D
4211.F08
1/20.49700.49850.90.5940.4600.5650.8002.3451.600.8850.505036,900-6520072.1MS17985C809 /
NAS1338A2C09D
4211.F09
1/20.49700.49851.00.5940.4600.5650.8002.3451.600.8850.505036,900-6520074.4MS17985C810 /
NAS1338A2C10D
4211.F10
1/20.49700.49851.10.5940.4600.5650.8002.3451.600.8850.505036,900-6520076.9MS17985C811 /
NAS1338A2C11D
4211.F11
1/20.49700.49851.20.5940.4600.5650.8002.3451.600.8850.505036,900-6520079.3MS17985C812 /
NAS1338A2C12D
4211.F12
1/20.49700.49851.30.5940.4600.5650.8002.3451.600.8850.505036,900-6520081.8MS17985C813 /
NAS1338A2C13D
4211.F13
1/20.49700.49851.40.5940.4600.5650.8002.3451.600.8850.505036,900-6520084.2MS17985C814 /
NAS1338A2C14D
4211.F14
1/20.49700.49851.50.5940.4600.5650.8002.3451.600.8850.505036,900-6520086.6MS17985C815 /
NAS1338A2C15D
4211.F15
1/20.49700.49851.60.5940.4600.5650.8002.3451.600.8850.505036,900-6520089.1MS17985C816 /
NAS1338A2C16D
4211.F16
1/20.49700.49851.70.5940.4600.5650.8002.3451.600.8850.505036,900-6520091.5MS17985C817 /
NAS1338A2C17D
4211.F17
1/20.49700.49851.80.5940.4600.5650.8002.3451.600.8850.505036,900-6520094.0MS17985C818 /
NAS1338A2C18D
4211.F18
1/20.49700.49851.90.5940.4600.5650.8002.3451.600.8850.505036,900-6520096.4MS17985C819 /
NAS1338A2C19D
4211.F19
1/20.49700.49852.00.5940.4600.5650.8002.3451.600.8850.505036,900-6520098.8MS17985C820 /
NAS1338A2C20D
4211.F20
1/20.49700.49852.10.5940.4600.5650.8002.3451.600.8850.505036,900-65200101.0MS17985C821 /
NAS1338A2C21D
4211.F21
1/20.49700.49852.20.5940.4600.5650.8002.3451.600.8850.505036,900-65200104.0MS17985C822 /
NAS1338A2C22D
4211.F22
1/20.49700.49852.30.5940.4600.5650.8002.3451.600.8850.505036,900-65200106.0MS17985C823 /
NAS1338A2C23D
4211.F23
1/20.49700.49852.40.5940.4600.5650.8002.3451.600.8850.505036,900-65200109.0MS17985C824 /
NAS1338A2C24D
4211.F24
1/20.49700.49852.50.5940.4600.5650.8002.3451.600.8850.505036,900-65200111.0MS17985C825 /
NAS1338A2C25D
4211.F25
1/20.49700.49852.60.5940.4600.5650.8002.3451.600.8850.505036,900-65200114.0MS17985C826 /
NAS1338A2C26D
4211.F26
1/20.49700.49852.80.5940.4600.5650.8002.3451.600.8850.505036,900-65200118.0MS17985C828 /
NAS1338A2C28D
4211.F28
1/20.49700.49852.90.5940.4600.5650.8002.3451.600.8850.505036,900-65200121.0MS17985C829 /
NAS1338A2C29D
4211.F29
1/20.49700.49853.10.5940.4600.5650.8002.3451.600.8850.505036,900-65200126.0MS17985C831 /
NAS1338A2C31D
4211.F31
1/20.49700.49853.20.5940.4600.5650.8002.3451.600.8850.505036,900-65200128.0MS17985C832 /
NAS1338A2C32D
4211.F32
1/20.49700.49853.30.5940.4600.5650.8002.3451.600.8850.505036,900-65200138.0MS17985C833 /
NAS1338A2C33D
4211.F33
1/20.49700.49853.40.5940.4600.5650.8002.3451.600.8850.505036,900-65200133.0MS17985C834 /
NAS1338A2C34D
4211.F34
1/20.49700.49853.50.5940.4600.5650.8002.3451.600.8850.505036,900-65200135.0MS17985C835 /
NAS1338A2C35D
4211.F35
1/20.49700.49853.60.5940.4600.5650.8002.3451.600.8850.505036,900-65200138.0MS17985C836 /
NAS1338A2C36D
4211.F36
1/20.49700.49853.70.5940.4600.5650.8002.3451.600.8850.505036,900-65200140.0MS17985C837 /
NAS1338A2C37D
4211.F37
1/20.49700.49854.00.5940.4600.5650.8002.3451.600.8850.505036,900-65200148.0MS17985C840 /
NAS1338A2C40D
4211.F40
1/20.49700.49854.20.5940.4600.5650.8002.3451.600.8850.505036,900-65200153.0MS17985C842 /
NAS1338A2C42D
4211.F42
1/20.49700.49854.30.5940.4600.5650.8002.3451.600.8850.505036,900-65200155.0MS17985C843 /
NAS1338A2C43D
4211.F43
1/20.49700.49854.40.5940.4600.5650.8002.3451.600.8850.505036,900-65200157.0MS17985C844 /
NAS1338A2C44D
4211.F44
1/20.49700.49854.50.5940.4600.5650.8002.3451.600.8850.505036,900-65200160.0MS17985C845 /
NAS1338A2C45D
4211.F45
1/20.49700.49854.70.5940.4600.5650.8002.3451.600.8850.505036,900-65200165.0MS17985C847 /
NAS1338A2C47D
4211.F47
1/20.49700.49854.80.5940.4600.5650.8002.3451.600.8850.505036,900-65200167.0MS17985C848 /
NAS1338A2C48D
4211.F48
1/20.49700.49855.00.5940.4600.5650.8002.3451.600.8850.505036,900-65200172.0MS17985C850 /
NAS1338A2C50D
4211.F50
1/20.49700.49855.50.5940.4600.5650.8002.3451.600.8850.505036,900-65200184.0MS17985C855 /
NAS1338A2C55D
4211.F55
1/20.49700.49856.40.5940.4600.5650.8002.3451.600.8850.505036,900-65200206.0MS17985C864 /
NAS1338A2C64D
4211.F64
1/20.49700.49858.00.5940.4600.5650.8002.3451.600.8850.505036,900-65200245.0MS17985C880 /
NAS1338A2C80D
4211.F80
1/20.49700.49859.00.5940.4600.5650.8002.3451.600.8850.505036,900-65200270.0MS17985C890 /
NAS1338A2C90D
4211.F90
9/160.55950.56101.00.6660.5100.5650.8002.3451.600.8850.567546,700-6520084.9MS17985C910 /
NAS1339A2C10D
4211.G10
9/160.55950.56101.20.6660.5100.5650.8002.3451.600.8850.567546,700-6520091.2MS17985C912 /
NAS1339A2C12D
4211.G12
9/160.55950.56101.70.6660.5100.5650.8002.3451.600.8850.567546,700-65200107.0MS17985C917 /
NAS1339A2C17D
4211.G17
9/160.55950.56102.40.6660.5100.5650.8002.3451.600.8850.567546,700-65200128.0MS17985C924 /
NAS1339A2C24D
4211.G24
9/160.55950.56102.50.6660.5100.5650.8002.3451.600.8850.567546,700-65200132.0MS17985C925 /
NAS1339A2C25D
4211.G25
9/160.55950.56103.20.6660.5100.5650.8002.3451.600.8850.567546,700-65200153.0MS17985C932 /
NAS1339A2C32D
4211.G32
9/160.55950.56103.60.6660.5100.5650.8002.3451.600.8850.567546,700-65200166.0MS17985C936 /
NAS1339A2C36D
4211.G36
9/160.55950.56104.00.6660.5100.5650.8002.3451.600.8850.567546,700-65200178.0MS17985C940 /
NAS1339A2C40D
4211.G40
9/160.55950.56105.00.6660.5100.5650.8002.3451.600.8850.567546,700-65200209.0MS17985C950 /
NAS1339A2C50D
4211.G50
9/160.55950.56105.50.6660.5100.5650.8002.3451.600.8850.567546,700-65200225.0MS17985C955 /
NAS1339A2C55D
4211.G55
9/160.55950.56106.10.6660.5100.5650.8002.3451.600.8850.567546,700-65200244.0MS17985C961 /
NAS1339A2C61D
4211.G61
5/80.62200.62401.50.7500.5800.5800.9753.1001.700.9800.630057,800-65200151.0MS17985C1015 /
NAS1340A2C15D
4211.H15
5/80.62200.62402.60.7500.5800.5800.9753.1001.700.9800.630057,800-65200193.0MS17985C1026 /
NAS1340A2C26D
4211.H26
5/80.62200.62404.00.7500.5800.5800.9753.1001.700.9800.630057,800-65200247.0MS17985C1040 /
NAS1340A2C40D
4211.H40
5/80.62200.62404.50.7500.5800.5800.9753.1001.700.9800.630057,800-65200267.0MS17985C1045 /
NAS1340A2C45D
4211.H45
5/80.62200.62406.00.7500.5800.5800.9753.1001.700.9800.630057,800-65200324.0MS17985C1060 /
NAS1340A2C60D
4211.H60
3/40.74700.74851.60.8870.6700.7001.0003.1001.721.0300.757083,200-65200198.0MS17985C1216 /
NAS1341A2C16D
4211.K16
3/40.74700.74854.00.8870.6700.7001.0003.1001.721.0300.757083,200-65200331.0MS17985C1240 /
NAS1341A2C40D
4211.K40
3/40.74700.74858.00.8870.6700.7001.0003.1001.721.0300.757083,200-65200553.0MS17985C1280 /
NAS1341A2C80D
4211.K80
7/80.87200.87354.01.0460.7600.8401.3203.5202.171.3100.8820112,500-65200506.0MS17985C1440 /
NAS1342A2C40D
4211.L40
10.99700.99851.01.2190.8100.9501.3203.5202.171.3101.0100147,200-65200333.0MS17985C1610 /
NAS1343A2C10D
4211.M10
10.99700.99851.51.2190.8100.9501.3203.5202.171.3101.0100147,200-65200383.0MS17985C1615 /
NAS1343A2C15D
4211.M15
10.99700.99854.01.2190.8100.9501.3203.5202.171.3101.0100147,200-65200631.0MS17985C1640 /
NAS1343A2C40D
4211.M40
Part Number
4211.C42
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Nominal diameter
(inch)
A max.
(inch)
A min.
(inch)
B
(inch)
C
(inch)
D
(inch)
D max.
(inch)
D min.
(inch)
E
(inch)
E max.
(inch)
E min.
(inch)
F
(inch)
F min.
(inch)
F max.
(inch)
G max.
(inch)
H min.
(inch)
Clamping Length
(inch)
Location hole
(inch)
Location hole to
(inch)
Location hole of
(inch)
Shearing resistance, double
(lb)
Temperature max.
(°F)
Temperature min.
(°F)
Tensile strength min.
(lb)
Material Spring Press button Weight
(g)

44.41 €

1 3 Days Pin Type5/160.3110.30950.3750.33-0.31--0.5---1.8151.270.84.2-0.3165-14400200-65-Stainless steel, passivatedStainless steel, passivated60

Loading...

  1. 1

Basic information

Attaching ring Stainless steel, passivated Conflict Minerals free yes REACH compliant yes
Material Pin Stainless steel, precipitation-hardened, passivated Material Press bolt Stainless steel, precipitation-hardened, passivated Material Handle Aluminium, black anodised
Material Ball Stainless steel, precipitation-hardened, passivated

This page is Quick Release Pin with T-handle, single acting - according to NASM / MS 17985, part number 4211.C42.
You can find the detail information about specifications and dimensions on part number 4211.C42.

Variation of this product

Part Number
4211.A06
4211.A07
4211.A08
4211.C43
4211.C50
4211.C60
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Nominal diameter
(inch)
A max.
(inch)
A min.
(inch)
B
(inch)
C
(inch)
D
(inch)
D max.
(inch)
D min.
(inch)
E
(inch)
E max.
(inch)
E min.
(inch)
F
(inch)
F min.
(inch)
F max.
(inch)
G max.
(inch)
H min.
(inch)
Clamping Length
(inch)
Location hole
(inch)
Location hole to
(inch)
Location hole of
(inch)
Shearing resistance, double
(lb)
Temperature max.
(°F)
Temperature min.
(°F)
Tensile strength min.
(lb)
Material Spring Press button Weight
(g)

33.76 €

1 3 Days Pin Type3/160.18850.1870.220.26-0.31--0.5---1.8151.270.80.6-0.194-5150200-65-Stainless steel, passivatedStainless steel, passivated19.5

33.76 €

1 3 Days Pin Type3/160.18850.1870.220.26-0.31--0.5---1.8151.270.80.7-0.194-5150200-65-Stainless steel, passivatedStainless steel, passivated19.8

30.28 €

1 3 Days -3/160.18850.1870.220.260.280.310.250.440.50.381.7831.751.8151.270.80.80.1920.1940.195150302-22200Stainless steel, precipitation-hardened, passivated-25

44.41 €

1 3 Days Pin Type5/160.3110.30950.3750.33-0.31--0.5---1.8151.270.84.3-0.3165-14400200-65-Stainless steel, passivatedStainless steel, passivated61

60.59 €

1 3 Days -5/160.3110.30950.3750.330.280.310.250.440.50.381.7831.751.8151.270.850.3150.31650.312514400302-22510Stainless steel, precipitation-hardened, passivated-75

51.98 €

1 3 Days Pin Type5/160.3110.30950.3750.33-0.31--0.5---1.8151.270.86-0.3165-14400200-65-Stainless steel, passivatedStainless steel, passivated77.1

Tech Support