Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Nominal diameter (inch) | A max. (inch) | A min. (inch) | B (inch) | C (inch) | D (inch) | D max. (inch) | D min. (inch) | E (inch) | E max. (inch) | E min. (inch) | F (inch) | F min. (inch) | F max. (inch) | G max. (inch) | H min. (inch) | K max. (inch) | Clamping Length (inch) | Location hole (inch) | Location hole to (inch) | Location hole of (inch) | Shearing resistance, double (lb) | Temperature max. (°F) | Temperature min. (°F) | Tensile strength min. (lb) | Material Spring | Press button | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.76 € | 1 | 3 Days | Pin Type | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 0.4 | - | 0.194 | - | 5150 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 18.6 | |||
30.28 € | 1 | 3 Days | - | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 0.5 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | 200 | Stainless steel, precipitation-hardened, passivated | - | 23 | |||
33.76 € | 1 | 3 Days | Pin Type | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 0.6 | - | 0.194 | - | 5150 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 19.2 | |||
30.28 € | 1 | 3 Days | - | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 0.8 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | 200 | Stainless steel, precipitation-hardened, passivated | - | 26 | |||
30.28 € | 1 | 3 Days | - | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 1 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | 200 | Stainless steel, precipitation-hardened, passivated | - | 26 | |||
30.28 € | 1 | 3 Days | - | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 1.3 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | 200 | Stainless steel, precipitation-hardened, passivated | - | 28 | |||
30.28 € | 1 | 3 Days | - | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 1.4 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | 200 | Stainless steel, precipitation-hardened, passivated | - | 28 | |||
33.76 € | 1 | 3 Days | Pin Type | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 1.6 | - | 0.194 | - | 5150 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 22.6 | |||
30.28 € | 1 | 3 Days | - | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 1.7 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | 200 | Stainless steel, precipitation-hardened, passivated | - | 27 | |||
33.76 € | 1 | 3 Days | Pin Type | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 1.8 | - | 0.194 | - | 5150 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 23.3 | |||
34.47 € | 1 | 3 Days | Pin Type | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 2 | - | 0.194 | - | 5150 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 24 | |||
34.47 € | 1 | 3 Days | Pin Type | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 2.2 | - | 0.194 | - | 5150 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 24.7 | |||
34.47 € | 1 | 3 Days | Pin Type | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 2.3 | - | 0.194 | - | 5150 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 25 | |||
34.66 € | 1 | 3 Days | Pin Type | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 0.4 | - | 0.254 | - | 9200 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 20.6 | |||
31.09 € | 1 | 3 Days | - | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 0.5 | 0.252 | 0.254 | 0.25 | 9200 | 302 | -22 | 230 | Stainless steel, precipitation-hardened, passivated | - | - | |||
34.66 € | 1 | 3 Days | Pin Type | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 0.6 | - | 0.254 | - | 9200 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 21.8 | |||
34.66 € | 1 | 3 Days | Pin Type | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 0.7 | - | 0.254 | - | 9200 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 22.5 | |||
34.66 € | 1 | 3 Days | Pin Type | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 0.8 | - | 0.254 | - | 9200 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 23.1 | |||
34.66 € | 1 | 3 Days | Pin Type | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 1 | - | 0.254 | - | 9200 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 24.3 | |||
31.09 € | 1 | 3 Days | - | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 1.2 | 0.252 | 0.254 | 0.25 | 9200 | 302 | -22 | 230 | Stainless steel, precipitation-hardened, passivated | - | 32 | |||
34.66 € | 1 | 3 Days | Pin Type | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 1.3 | - | 0.254 | - | 9200 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 26.2 | |||
34.66 € | 1 | 3 Days | Pin Type | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 1.4 | - | 0.254 | - | 9200 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 26.8 | |||
31.09 € | 1 | 3 Days | - | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 1.5 | 0.252 | 0.254 | 0.25 | 9200 | 302 | -22 | 230 | Stainless steel, precipitation-hardened, passivated | - | 33 | |||
31.09 € | 1 | 3 Days | - | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 1.6 | 0.252 | 0.254 | 0.25 | 9200 | 302 | -22 | 230 | Stainless steel, precipitation-hardened, passivated | - | 33 | |||
31.09 € | 1 | 3 Days | - | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 1.7 | 0.252 | 0.254 | 0.25 | 9200 | 302 | -22 | 230 | Stainless steel, precipitation-hardened, passivated | - | 34 | |||
34.66 € | 1 | 3 Days | Pin Type | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 1.8 | - | 0.254 | - | 9200 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 29.2 | |||
31.67 € | 1 | 3 Days | - | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 2.1 | 0.252 | 0.254 | 0.25 | 9200 | 302 | -22 | 230 | Stainless steel, precipitation-hardened, passivated | - | 36 | |||
35.31 € | 1 | 3 Days | Pin Type | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 2.4 | - | 0.254 | - | 9200 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 32.9 | |||
35.31 € | 1 | 3 Days | Pin Type | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 2.5 | - | 0.254 | - | 9200 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 33.5 | |||
35.31 € | 1 | 3 Days | Pin Type | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 2.6 | - | 0.254 | - | 9200 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 34.2 | |||
35.31 € | 1 | 3 Days | Pin Type | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 2.8 | - | 0.254 | - | 9200 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 35.4 | |||
38.09 € | 1 | 3 Days | Pin Type | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 3 | - | 0.254 | - | 9200 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 36.6 | |||
38.09 € | 1 | 3 Days | Pin Type | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 3.1 | - | 0.254 | - | 9200 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 37.2 | |||
38.09 € | 1 | 3 Days | Pin Type | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 3.4 | - | 0.254 | - | 9200 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 39 | |||
38.09 € | 1 | 3 Days | Pin Type | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 3.6 | - | 0.254 | - | 9200 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 40.3 | |||
36.26 € | 1 | 3 Days | - | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 0.4 | 0.315 | 0.3165 | 0.3125 | 14400 | 302 | -22 | 510 | Stainless steel, precipitation-hardened, passivated | - | 29 | |||
40.41 € | 1 | 3 Days | Pin Type | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 0.5 | - | 0.3165 | - | 14400 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 24.8 | |||
36.26 € | 1 | 3 Days | - | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 0.6 | 0.315 | 0.3165 | 0.3125 | 14400 | 302 | -22 | 510 | Stainless steel, precipitation-hardened, passivated | - | 30 | |||
40.41 € | 1 | 3 Days | Pin Type | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 0.7 | - | 0.3165 | - | 14400 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 26.7 | |||
40.41 € | 1 | 3 Days | Pin Type | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 0.8 | - | 0.3165 | - | 14400 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 27.6 | |||
36.26 € | 1 | 3 Days | - | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 1 | 0.315 | 0.3165 | 0.3125 | 14400 | 302 | -22 | 510 | Stainless steel, precipitation-hardened, passivated | - | 34 | |||
40.41 € | 1 | 3 Days | Pin Type | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 1.1 | - | 0.3165 | - | 14400 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 30.4 | |||
40.41 € | 1 | 3 Days | Pin Type | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 1.2 | - | 0.3165 | - | 14400 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 31.4 | |||
36.26 € | 1 | 3 Days | - | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 1.3 | 0.315 | 0.3165 | 0.3125 | 14400 | 302 | -22 | 510 | Stainless steel, precipitation-hardened, passivated | - | 37 | |||
40.41 € | 1 | 3 Days | Pin Type | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 1.4 | - | 0.3165 | - | 14400 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 33.3 | |||
40.41 € | 1 | 3 Days | Pin Type | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 1.5 | - | 0.3165 | - | 14400 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 34.2 | |||
36.26 € | 1 | 3 Days | - | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 1.6 | 0.315 | 0.3165 | 0.3125 | 14400 | 302 | -22 | 510 | Stainless steel, precipitation-hardened, passivated | - | 40 | |||
40.41 € | 1 | 3 Days | Pin Type | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 1.7 | - | 0.3165 | - | 14400 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 36.1 | |||
36.26 € | 1 | 3 Days | - | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 1.8 | 0.315 | 0.3165 | 0.3125 | 14400 | 302 | -22 | 510 | Stainless steel, precipitation-hardened, passivated | - | 43 | |||
37.06 € | 1 | 3 Days | - | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 2 | 0.315 | 0.3165 | 0.3125 | 14400 | 302 | -22 | 510 | Stainless steel, precipitation-hardened, passivated | - | 41 | |||
37.06 € | 1 | 3 Days | - | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 2.3 | 0.315 | 0.3165 | 0.3125 | 14400 | 302 | -22 | 510 | Stainless steel, precipitation-hardened, passivated | - | 46 | |||
41.31 € | 1 | 3 Days | Pin Type | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 2.4 | - | 0.3165 | - | 14400 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 42.8 | |||
41.31 € | 1 | 3 Days | Pin Type | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 2.5 | - | 0.3165 | - | 14400 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 43.7 | |||
41.31 € | 1 | 3 Days | Pin Type | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 2.8 | - | 0.3165 | - | 14400 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 46.5 | |||
37.06 € | 1 | 3 Days | - | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 2.9 | 0.315 | 0.3165 | 0.3125 | 14400 | 302 | -22 | 510 | Stainless steel, precipitation-hardened, passivated | - | 54 | |||
39.84 € | 1 | 3 Days | - | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 3 | 0.315 | 0.3165 | 0.3125 | 14400 | 302 | -22 | 510 | Stainless steel, precipitation-hardened, passivated | - | 53 | |||
39.84 € | 1 | 3 Days | - | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 3.3 | 0.315 | 0.3165 | 0.3125 | 14400 | 302 | -22 | 510 | Stainless steel, precipitation-hardened, passivated | - | 57 | |||
44.41 € | 1 | 3 Days | Pin Type | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 3.4 | - | 0.3165 | - | 14400 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 52.2 | |||
39.84 € | 1 | 3 Days | - | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 3.6 | 0.315 | 0.3165 | 0.3125 | 14400 | 302 | -22 | 510 | Stainless steel, precipitation-hardened, passivated | - | 60 | |||
44.41 € | 1 | 3 Days | Pin Type | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | - | 0.31 | - | - | 0.5 | - | - | - | 1.8 | 1.27 | 0.76 | 0.34 | 3.8 | - | 0.3165 | - | 14400 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 56 |
Loading...
Attaching ring | Stainless steel, passivated | Conflict Minerals free | yes | REACH compliant | yes |
---|---|---|---|---|---|
Material Pin | Stainless steel, precipitation-hardened, passivated | Material Press bolt | Stainless steel, precipitation-hardened, passivated | Material Handle | Aluminium, black anodised |
Material Ball | Stainless steel, precipitation-hardened, passivated |
Configure
Basic Attributes
Type
Nominal diameter(inch)
A max.(inch)
A min.(inch)
B(inch)
C(inch)
D(inch)
D max.(inch)
D min.(inch)
E(inch)
E max.(inch)
E min.(inch)
F(inch)
F min.(inch)
F max.(inch)
G max.(inch)
H min.(inch)
K max.(inch)
Clamping Length(inch)
Location hole(inch)
Location hole to(inch)
Location hole of(inch)
Shearing resistance, double(lb)
Temperature max.(°F)
Temperature min.(°F)
Tensile strength min.(lb)
Material Spring
Press button
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes