Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4212.F14
Part Number
|
---|
4212.F14 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Nominal diameter (inch) | A max. (inch) | A min. (inch) | B (inch) | C (inch) | D (inch) | D max. (inch) | D min. (inch) | E (inch) | E max. (inch) | E min. (inch) | F (inch) | F min. (inch) | F max. (inch) | G max. (inch) | H min. (inch) | K max. (inch) | Clamping Length (inch) | Location hole (inch) | Location hole to (inch) | Location hole of (inch) | Shearing resistance, double (lb) | Temperature max. (°F) | Temperature min. (°F) | Tensile strength min. (lb) | Material Spring | Press button | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.66 € | 1 | 3 Days | Pin Type | 1/2 | 0.4985 | 0.497 | 0.594 | 0.46 | - | 0.565 | - | - | 0.8 | - | - | - | 2.36 | 1.6 | 0.85 | 0.5 | 1.4 | - | 0.505 | - | 36900 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 84.9 |
Loading...
Attaching ring | Stainless steel, passivated | Conflict Minerals free | yes | REACH compliant | yes |
---|---|---|---|---|---|
Material Pin | Stainless steel, precipitation-hardened, passivated | Material Press bolt | Stainless steel, precipitation-hardened, passivated | Material Handle | Aluminium, black anodised |
Material Ball | Stainless steel, precipitation-hardened, passivated |
This page is Quick Release Pin with L-handle, single acting - according to NASM / MS 17986, part number 4212.F14.
You can find the detail information about specifications and dimensions on part number 4212.F14.
Configure
Basic Attributes
D(inch)
D min.(inch)
E(inch)
E min.(inch)
F(inch)
F min.(inch)
Location hole(inch)
Location hole of(inch)
Tensile strength min.(lb)
Type
Type
Nominal diameter(inch)
A max.(inch)
A min.(inch)
B(inch)
C(inch)
D max.(inch)
E max.(inch)
F max.(inch)
G max.(inch)
H min.(inch)
K max.(inch)
Clamping Length(inch)
Location hole to(inch)
Shearing resistance, double(lb)
Temperature max.(°F)
Temperature min.(°F)
Material Spring
Press button
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
4212.A08 |
4212.A10 |
4212.A13 |
4212.F15 |
4212.F16 |
4212.F17 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Nominal diameter (inch) | A max. (inch) | A min. (inch) | B (inch) | C (inch) | D (inch) | D max. (inch) | D min. (inch) | E (inch) | E max. (inch) | E min. (inch) | F (inch) | F min. (inch) | F max. (inch) | G max. (inch) | H min. (inch) | K max. (inch) | Clamping Length (inch) | Location hole (inch) | Location hole to (inch) | Location hole of (inch) | Shearing resistance, double (lb) | Temperature max. (°F) | Temperature min. (°F) | Tensile strength min. (lb) | Material Spring | Press button | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.28 € | 1 | 3 Days | - | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 0.8 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | 200 | Stainless steel, precipitation-hardened, passivated | - | 26 | |||
30.28 € | 1 | 3 Days | - | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 1 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | 200 | Stainless steel, precipitation-hardened, passivated | - | 26 | |||
30.28 € | 1 | 3 Days | - | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.44 | 0.5 | 0.38 | 1.76 | 1.72 | 1.8 | 1.27 | 0.76 | 0.34 | 1.3 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | 200 | Stainless steel, precipitation-hardened, passivated | - | 28 | |||
44.54 € | 1 | 3 Days | - | 1/2 | 0.4985 | 0.497 | 0.594 | 0.46 | 0.5 | 0.565 | 0.435 | 0.715 | 0.8 | 0.63 | 2.295 | 2.23 | 2.36 | 1.6 | 0.85 | 0.5 | 1.5 | 0.503 | 0.505 | 0.5 | 36900 | 302 | -22 | 1160 | Stainless steel, precipitation-hardened, passivated | - | 95 | |||
49.66 € | 1 | 3 Days | Pin Type | 1/2 | 0.4985 | 0.497 | 0.594 | 0.46 | - | 0.565 | - | - | 0.8 | - | - | - | 2.36 | 1.6 | 0.85 | 0.5 | 1.6 | - | 0.505 | - | 36900 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 89.7 | |||
49.66 € | 1 | 3 Days | Pin Type | 1/2 | 0.4985 | 0.497 | 0.594 | 0.46 | - | 0.565 | - | - | 0.8 | - | - | - | 2.36 | 1.6 | 0.85 | 0.5 | 1.7 | - | 0.505 | - | 36900 | 200 | -65 | - | Stainless steel, passivated | Stainless steel, passivated | 92.2 |