Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4210.A20
Part Number
|
---|
4210.A20 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Nominal diameter (inch) | A max. (inch) | A min. (inch) | B (inch) | C (inch) | D (inch) | D max. (inch) | D min. (inch) | E (inch) | E max. (inch) | E min. (inch) | F (inch) | F min. (inch) | F max. (inch) | G max. (inch) | H min. (inch) | Clamping Length (inch) | Location hole (inch) | Location hole to (inch) | Location hole of (inch) | Shearing resistance, double (lb) | Temperature max. (°F) | Temperature min. (°F) | Press button | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.92 € | 1 | 3 Days | - | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.83 | 0.48 | 2 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | - | 20 |
Loading...
Attaching ring | Stainless steel, passivated | Conflict Minerals free | yes | REACH compliant | yes |
---|---|---|---|---|---|
Material Pin | Stainless steel, precipitation-hardened, passivated | Material Press bolt | Stainless steel, precipitation-hardened, passivated | Material Spring | Stainless steel, precipitation-hardened, passivated |
Material Handle | Aluminium, black anodised | Material Ball | Stainless steel, precipitation-hardened, passivated |
This page is Quick Release Pin with Button Handle, single acting - according to NASM / MS 17984, part number 4210.A20.
You can find the detail information about specifications and dimensions on part number 4210.A20.
Configure
Basic Attributes
Type
Press button
Type
Nominal diameter(inch)
A max.(inch)
A min.(inch)
B(inch)
C(inch)
D(inch)
D max.(inch)
D min.(inch)
E(inch)
E max.(inch)
E min.(inch)
F(inch)
F min.(inch)
F max.(inch)
G max.(inch)
H min.(inch)
Clamping Length(inch)
Location hole(inch)
Location hole to(inch)
Location hole of(inch)
Shearing resistance, double(lb)
Temperature max.(°F)
Temperature min.(°F)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
4210.A06 |
4210.A07 |
4210.A08 |
4210.A22 |
4210.A30 |
4210.B04 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Nominal diameter (inch) | A max. (inch) | A min. (inch) | B (inch) | C (inch) | D (inch) | D max. (inch) | D min. (inch) | E (inch) | E max. (inch) | E min. (inch) | F (inch) | F min. (inch) | F max. (inch) | G max. (inch) | H min. (inch) | Clamping Length (inch) | Location hole (inch) | Location hole to (inch) | Location hole of (inch) | Shearing resistance, double (lb) | Temperature max. (°F) | Temperature min. (°F) | Press button | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.28 € | 1 | 3 Days | - | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.83 | 0.48 | 0.6 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | - | 17 | |||
30.28 € | 1 | 3 Days | - | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.83 | 0.48 | 0.7 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | - | 17 | |||
30.28 € | 1 | 3 Days | - | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.83 | 0.48 | 0.8 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | - | 18 | |||
34.47 € | 1 | 3 Days | Pin Type | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.83 | 0.48 | 2.2 | - | 0.194 | - | 5150 | 200 | -65 | Stainless steel, passivated | 19.5 | |||
37.17 € | 1 | 3 Days | Pin Type | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.83 | 0.48 | 3 | - | 0.194 | - | 5150 | 200 | -65 | Stainless steel, passivated | 22.2 | |||
34.66 € | 1 | 3 Days | Pin Type | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.89 | 0.48 | 0.4 | - | 0.254 | - | 9200 | 200 | -65 | Stainless steel, passivated | 15.5 |