Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1600.800
Part Number
|
---|
1600.800 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | a (mm) | b1 (mm) | b2 (mm) | b3 (mm) | c (mm) | d1 (mm) | d2 (mm) | d3 (mm) | h (mm) | l1 (mm) | l2 (mm) | l3 (mm) | For screw | y (mm) | Number of T-slots 1 | Number of T-slots 2 | System | Amount fastening holes n | Number of hole rows b1 | Number of hole rows l1 | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,972.60 € | 1 | 3 Days | [Steel] Grey cast iron | 300 | 800 | 100 | 300 | 100 | 16 | M16 | - | 50 | 800 | 100 | 300 | M16 | 16 | - | - | L16 | 12 | 16 | 16 | 205 |
Loading...
Conflict Minerals free | yes | REACH compliant | yes |
---|
Configure
Basic Attributes
Material
d3(mm)
Number of T-slots 1
Number of T-slots 2
Type
a(mm)
b1(mm)
b2(mm)
b3(mm)
c(mm)
d1(mm)
d2(mm)
h(mm)
l1(mm)
l2(mm)
l3(mm)
For screw
y(mm)
System
Amount fastening holes n
Number of hole rows b1
Number of hole rows l1
Filter by CAD data type
Filter by standard shipping days
Optional Attributes