Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1103.300
System | Dimensions | For screws | y | Number of T-slots | Weight | Art. No. | ||||||
a1 x a2 | c | d | l1 | l2 | l3 | l4 | ||||||
±0.013 | ||||||||||||
[mm] | [mm] | [mm] | [kg] | |||||||||
V70 | 400 x 400 | 50 | 20 | 150 | 60 | 100 | 100 | M12 | 12 | 5 x 5 | 56 | 1100.700 |
V70 | 500 x 500 | 60 | 20 | 200 | 40 | 200 | 200 | M12 | 12 | 7 x 7 | 84 | 1100.800 |
V70 | 630 x 630 | 70 | 25 | 200 | 35 | 200 | 200 | M16 | 16 | 9 x 9 | 155 | 1100.900 |
V70 | 400 x 500 | 50 | 20 | 150 | 60/40 | 200 | 100 | M12 | 12 | 5 x 7 | 69 | 1103.300 |
V70 | 500 x 630 | 60 | 20 | 200 | 40/35 | 200 | 200 | M12 | 12 | 7 x 9 | 121 | 1103.500 |
System | Dimensions | y | Number of T-slots | Weight | Art. No. | ||||||||
a | b1 | b2 | b3 | c | d | l1 | l2 | l3 | |||||
[mm] | [mm] | [kg] | |||||||||||
V40 | 100 | 320 | 100 | 40 | 40 | 20 | 320 | 100 | 40 | 10 | 7 x 7 | 28 | 1000.800 |
Part Number
|
---|
1103.300 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | a (mm) | a1 (mm) | a2 (mm) | b1 (mm) | b2 (mm) | b3 (mm) | c (mm) | d (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | For screw | y (mm) | Number of T-slots 1 | Number of T-slots 2 | System | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,871.22 € | 1 | 3 Days | - | 400 | 500 | - | - | - | 50 | 20 | 150 | 40 | 200 | 100 | M12 | 12 | 5 | 7 | V70 | 69 |
Loading...
Material | Steel, case-hardened | Conflict Minerals free | yes | REACH compliant | yes |
---|
This page is Base Plates, overall dimensions same as pallets DIN 55 201, part number 1103.300.
You can find the detail information about specifications and dimensions on part number 1103.300.
Configure
Basic Attributes
a(mm)
b1(mm)
b2(mm)
b3(mm)
Type
a1(mm)
a2(mm)
c(mm)
d(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
For screw
y(mm)
Number of T-slots 1
Number of T-slots 2
System
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1000.800 |
1100.700 |
1100.800 |
1100.900 |
1103.500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | a (mm) | a1 (mm) | a2 (mm) | b1 (mm) | b2 (mm) | b3 (mm) | c (mm) | d (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | For screw | y (mm) | Number of T-slots 1 | Number of T-slots 2 | System | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,943.53 € | 1 | 3 Days | 100 | - | - | 320 | 100 | 40 | 40 | 20 | 320 | 100 | 40 | - | - | 10 | 7 | 7 | V40 | 24.5 | |||
5,039.62 € | 1 | 3 Days | - | 400 | 400 | - | - | - | 50 | 20 | 150 | 60 | 100 | 100 | M12 | 12 | 5 | 5 | V70 | 56 | |||
6,395.98 € | 1 | 3 Days | - | 500 | 500 | - | - | - | 60 | 20 | 200 | 40 | 200 | 200 | M12 | 12 | 7 | 7 | V70 | 84 | |||
8,152.17 € | 1 | 3 Days | - | 630 | 630 | - | - | - | 70 | 25 | 200 | 35 | 200 | 200 | M16 | 16 | 9 | 9 | V70 | 129 | |||
7,312.95 € | 1 | 3 Days | - | 500 | 630 | - | - | - | 60 | 20 | 200 | 35 | 200 | 200 | M12 | 12 | 7 | 9 | V70 | 107 |