Connecting Elements, modular, hydraulically operated, protected against twisting

Connecting Elements, modular, hydraulically operated, protected against twisting
[Specifications]
・Body: Steel, case-hardened, blackened, ground
・Release pressure to(bar): 120
・Release pressure of(bar): 80
・Holding force(N): 10000

Connecting Elements, modular, hydraulically operated, protected against twisting.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1990.203

Part Number
1990.203
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,550.18 €

1 4 Days

Loading...

  1. 1

Basic information

Body Steel, case-hardened, blackened, ground Release pressure to(bar) 120 Release pressure of(bar) 80
Holding force(N) 10000 Centering accuracy(mm) < 0.01 Control module Steel, blackened
Conflict Minerals free yes REACH compliant yes Weight(g) 3480

Tech Support