Connecting Elements, modular, mechanically operated, protected against twisting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1990.103

Part Number
1990.103
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,371.80 €

1 3 Days

Loading...

  1. 1

Basic information

Body Steel, case-hardened, ground Holding force(N) 10000 Centering accuracy(mm) < 0.01
Release moment(Nm) 10 Control module Steel, blackened Conflict Minerals free yes
REACH compliant yes Weight(g) 3300

This page is Connecting Elements, modular, mechanically operated, protected against twisting, part number 1990.103.
You can find the detail information about specifications and dimensions on part number 1990.103.

Tech Support