Connecting Elements, modular, pneumatically operated, protected against twisting

Connecting Elements, modular, pneumatically operated, protected against twisting
[Specifications]
・Body: Steel, case-hardened, ground
・Control module: Aluminium
・Holding force(N): 5000
・Centering accuracy(mm): < 0.01
・Release pressure(bar): 6

Connecting Elements, modular, pneumatically operated, protected against twisting.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1990.303

Part Number
1990.303
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,406.37 €

1 3 Days

Loading...

  1. 1

Basic information

Body Steel, case-hardened, ground Holding force(N) 5000 Centering accuracy(mm) < 0.01
Control module Aluminium Release pressure(bar) 6 Conflict Minerals free yes
REACH compliant yes Weight(g) 3040

This page is Connecting Elements, modular, pneumatically operated, protected against twisting, part number 1990.303.
You can find the detail information about specifications and dimensions on part number 1990.303.

Tech Support