Connecting Elements, modular, pneumatically operated, reinforced, protected against twisting

Connecting Elements, modular, pneumatically operated, reinforced, protected against twisting
[Specifications]
・Body: Steel, case-hardened, ground
・Control module: Aluminium
・Holding force(N): 10000
・Centering accuracy(mm): < 0.01

Connecting Elements, modular, pneumatically operated, reinforced, protected against twisting.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1990.403

Part Number
1990.403
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

1,591.18 €

1 4 Days 10

Loading...

  1. 1

Basic information

Body Steel, case-hardened, ground Holding force(N) 10000 Centering accuracy(mm) < 0.01
Control module Aluminium Conflict Minerals free yes REACH compliant yes
Weight(g) 3750

Tech Support