Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
b(mm) | 40 | d1(mm) | 20 | d2(mm) | 25 |
---|---|---|---|---|---|
h1(mm) | 39 | h2(mm) | 7 | Material | Steel, blackened |
REACH compliant | yes | Conflict Minerals free | yes | Weight(g) | 320 |