Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AMD90D-14-B
Part Number
|
---|
AMD90D-14-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Nominal Pipe Thread Size | Usage Environment | Drain Cock | Bowl Guard | Operating Pressure Range (MPa) | Inline Filter, Element Replacement | Inline Filter, Case Material | Specifications | Size of Body | Accessory | Max Operating Pressure (MPa) | Compatible Models | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,117.61 € | 1 | 26 Days | [Standard] Standard | General Dry Air | 0.01μm | 14500 | [One-Touch Plumbing] Single-Action Pipe | 1 1/2 | Standard | [Auto Float Type] N.O. Automatic Drain | NA | 0.1~1.0 | Applicable | Stainless Steel | With auto drain | 90D | Bracket | 1 | - |
Loading...
This page is Compressed Air Preparation Filter AFF / AM / AMD Series, part number AMD90D-14-B.
You can find the detail information about specifications and dimensions on part number AMD90D-14-B.
Configure
Basic Attributes
Type
Connection Type
Drain Cock
Compatible Models
Type
Compressed Air Quality
Filtration Level
Treatment Air Flow Rate(l/min)
Nominal Pipe Thread Size
Usage Environment
Bowl Guard
Inline Filter, Element Replacement
Inline Filter, Case Material
Specifications
Size of Body
Accessory
Max Operating Pressure(MPa)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AFF-EL90D |
AFF70D-10 |
AFF70D-10-B |
AMD90D-14-H |
AMD90D-14-H-B |
AMD90D-14-J-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Nominal Pipe Thread Size | Usage Environment | Drain Cock | Bowl Guard | Operating Pressure Range (MPa) | Inline Filter, Element Replacement | Inline Filter, Case Material | Specifications | Size of Body | Accessory | Max Operating Pressure (MPa) | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
161.11 € | 1 | 4 Days | [Related Components (Element for Replacement)] Related Components (Replacement Elements) | - | - | - | - | - | - | - | - | - | - | - | - | 90D | - | - | AFF element | ||
373.77 € | 1 | 26 Days | [Standard] Standard | General Dry Air | 1μm | 7000 | [One-Touch Plumbing] Single-Action Pipe | 1 | Standard | [Auto Float Type] N.O. Automatic Drain | NA | 0.1~1.0 | Applicable | Stainless Steel | With auto drain | 70D | None | 1 | - | ||
392.31 € | 1 | 26 Days | [Standard] Standard | General Dry Air | 1μm | 7000 | [One-Touch Plumbing] Single-Action Pipe | 1 | Standard | [Auto Float Type] N.O. Automatic Drain | NA | 0.1~1.0 | Applicable | Stainless Steel | With auto drain | 70D | Bracket | 1 | - | ||
1,104.03 € | 1 | 26 Days | [Standard] Standard | General Dry Air | 0.01μm | 14500 | [One-Touch Plumbing] Single-Action Pipe | 1 1/2 | Standard | [Auto Float Type] N.O. Automatic Drain | NA | 0.1~1.6 | Applicable | Stainless Steel | With auto drain | 90D | None | 1.6 | - | ||
1,146.92 € | 1 | 26 Days | [Standard] Standard | General Dry Air | 0.01μm | 14500 | [One-Touch Plumbing] Single-Action Pipe | 1 1/2 | Standard | [Auto Float Type] N.O. Automatic Drain | NA | 0.1~1.6 | Applicable | Stainless Steel | With auto drain | 90D | Bracket | 1.6 | - | ||
1,117.61 € | 1 | 26 Days | [Standard] Standard | General Dry Air | 0.01μm | 14500 | [One-Touch Plumbing] Single-Action Pipe | 1 1/2 | Standard | [Auto Float Type] N.O. Automatic Drain | NA | 0.1~1.6 | Applicable | Stainless Steel | With drain guide | 90D | Bracket | 1.6 | - |