Compressed Air Preparation Filter AFF / AM / AMD Series (Part Numbers - CAD Download)

Compressed Air Preparation Filter AFF / AM / AMD Series
[Features]
・ Space saving and labor hour reduction
・ Achieved weight reduction by using a thin stainless steel case. The work load during installation is reduced.
・ The increased amount of treated air by reducing the pressure drop contributes to energy saving.
・ Improved workability when replacing elements
・ The element has a slit end cap.
・ It can be identified by color

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AFF80D-14

Part Number
AFF80D-14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Nominal Pipe Thread Size Usage Environment Drain Cock Bowl Guard Operating Pressure Range
(MPa)
Inline Filter, Element Replacement Inline Filter, Case Material Specifications Size of Body Accessory Max Operating Pressure
(MPa)
Compatible Models

723.35 €

1 26 Days [Standard] StandardGeneral Dry Air1μm11000[One-Touch Plumbing] Single-Action Pipe1 1/2Standard[Auto Float Type] N.O. Automatic DrainNA0.1~1.0ApplicableStainless SteelWith auto drain80DNone1-

Loading...

  1. 1

This page is Compressed Air Preparation Filter AFF / AM / AMD Series, part number AFF80D-14.
You can find the detail information about specifications and dimensions on part number AFF80D-14.

Variation of this product

Part Number
AFF-EL90D
AFF70D-10
AFF70D-10-B
AFF80D-14-B
AFF80D-14-H
AFF80D-14-J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Nominal Pipe Thread Size Usage Environment Drain Cock Bowl Guard Operating Pressure Range
(MPa)
Inline Filter, Element Replacement Inline Filter, Case Material Specifications Size of Body Accessory Max Operating Pressure
(MPa)
Compatible Models

161.11 €

1 4 Days [Related Components (Element for Replacement)] Related Components (Replacement Elements)------------90D--AFF element

373.77 €

1 26 Days [Standard] StandardGeneral Dry Air1μm7000[One-Touch Plumbing] Single-Action Pipe1Standard[Auto Float Type] N.O. Automatic DrainNA0.1~1.0ApplicableStainless SteelWith auto drain70DNone1-

392.31 €

1 26 Days [Standard] StandardGeneral Dry Air1μm7000[One-Touch Plumbing] Single-Action Pipe1Standard[Auto Float Type] N.O. Automatic DrainNA0.1~1.0ApplicableStainless SteelWith auto drain70DBracket1-

766.08 €

1 26 Days [Standard] StandardGeneral Dry Air1μm11000[One-Touch Plumbing] Single-Action Pipe1 1/2Standard[Auto Float Type] N.O. Automatic DrainNA0.1~1.0ApplicableStainless SteelWith auto drain80DBracket1-

752.39 €

1 26 Days [Standard] StandardGeneral Dry Air1μm11000[One-Touch Plumbing] Single-Action Pipe1 1/2Standard[Auto Float Type] N.O. Automatic DrainNA0.1~1.6ApplicableStainless SteelWith auto drain80DNone1.6-

723.35 €

1 26 Days [Standard] StandardGeneral Dry Air1μm11000[One-Touch Plumbing] Single-Action Pipe1 1/2Standard[Auto Float Type] N.O. Automatic DrainNA0.1~1.6ApplicableStainless SteelWith drain guide80DNone1.6-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360