Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10-AM250C-03B-J
Part Number
|
---|
10-AM250C-03B-J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Nominal Pipe Thread Size | Usage Environment | Drain Cock | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | Specifications | Size of Body | Accessory | Element materials | Compatible Models | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
107.89 € | 1 | 26 Days | [Standard] Standard | General Dry Air | 0.3μm | - | [One-Touch Plumbing] Single-Action Pipe | 3/8 | Clean Room Specifications (Prevent dust) | NA | NA | Pipe connection type | 0.05~1.0 | [Left Direction] Left to Right | None | 250C | With Bracket | - | - |
Loading...
O-Ring, Gasket Material | NBR | Clogging Checker | None |
---|
This page is Mist Separator Clean Series and Copper / Fluorine-Free Specifications 10- / 20-AM Series, part number 10-AM250C-03B-J.
You can find the detail information about specifications and dimensions on part number 10-AM250C-03B-J.
Configure
Basic Attributes
Type
Treatment Air Flow Rate(l/min)
Connection Type
Flow Direction
Element materials
Compatible Models
Type
Compressed Air Quality
Filtration Level
Nominal Pipe Thread Size
Usage Environment
Drain Cock
Bowl Guard
Specifications
Size of Body
Accessory
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-AM-EL350 |
10-AM150C-02B-J |
10-AM250C-02-J |
10-AM250C-02B-J |
10-AM350C-03B-J |
10-AM650-10B-J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Nominal Pipe Thread Size | Usage Environment | Drain Cock | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | Specifications | Size of Body | Accessory | Element materials | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.53 € | 1 | 26 Days | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | - | Except option F | - | None | Glass fiber and others | 10-AM350C | ||
78.05 € | 1 | 26 Days | [Standard] Standard | General Dry Air | 0.3μm | - | [One-Touch Plumbing] Single-Action Pipe | 1/4 | Clean Room Specifications (Prevent dust) | NA | NA | Pipe connection type | 0.05~1.0 | [Left Direction] Left to Right | None | 150C | With Bracket | - | - | ||
97.89 € | 1 | 26 Days | [Standard] Standard | General Dry Air | 0.3μm | - | [One-Touch Plumbing] Single-Action Pipe | 1/4 | Clean Room Specifications (Prevent dust) | NA | NA | Pipe connection type | 0.05~1.0 | [Left Direction] Left to Right | None | 250C | None | - | - | ||
102.89 € | 1 | 26 Days | [Standard] Standard | General Dry Air | 0.3μm | - | [One-Touch Plumbing] Single-Action Pipe | 1/4 | Clean Room Specifications (Prevent dust) | NA | NA | Pipe connection type | 0.05~1.0 | [Left Direction] Left to Right | None | 250C | With Bracket | - | - | ||
144.15 € | 1 | 26 Days | [Standard] Standard | General Dry Air | 0.3μm | 1500 | [One-Touch Plumbing] Single-Action Pipe | 3/8 | Clean Room Specifications (Prevent dust) | NA | NA | Pipe connection type | 0.05~1.0 | [Left Direction] Left to Right | None | 350C | With Bracket | - | - | ||
487.69 € | 1 | 26 Days | [Standard] Standard | General Dry Air | 0.3μm | - | [One-Touch Plumbing] Single-Action Pipe | 1 | Clean Room Specifications (Prevent dust) | NA | NA | Pipe connection type | 0.05~1.0 | [Left Direction] Left to Right | None | 650 | With Bracket | - | - |