Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10-AMF350C-03B
Part Number
|
---|
10-AMF350C-03B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Nominal Pipe Thread Size | Usage Environment | Drain Cock | Bowl Guard | Operating Pressure Range (MPa) | Flow Direction | Specifications | Size of Body | Accessory | Compatible Models | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.89 € | 1 | 26 Days | [Standard] Standard | General Dry Air | 0.01μm | 1000 | [One-Touch Plumbing] Single-Action Pipe | 3/8 | Clean Room Specifications (Prevent dust) | NA | NA | 0.05~1.0 | [Left Direction] Left to Right | None | 350C | With Bracket | - |
Loading...
This page is Odor Removal Filter Clean Series 10-AMF Series, part number 10-AMF350C-03B.
You can find the detail information about specifications and dimensions on part number 10-AMF350C-03B.
Configure
Basic Attributes
Type
Connection Type
Flow Direction
Compatible Models
Type
Compressed Air Quality
Filtration Level
Treatment Air Flow Rate(l/min)
Nominal Pipe Thread Size
Usage Environment
Drain Cock
Bowl Guard
Specifications
Size of Body
Accessory
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-AMF-EL250 |
10-AMF150C-02B |
10-AMF250C-03B |
10-AMF350C-F04 |
10-AMF650-10B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Nominal Pipe Thread Size | Usage Environment | Drain Cock | Bowl Guard | Operating Pressure Range (MPa) | Flow Direction | Specifications | Size of Body | Accessory | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
112.29 € | 1 | Quote | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | Except option F | - | Gasket (1 pc.), O-ring (1 pc.) | 10-AMF250C | ||
78.05 € | 1 | 26 Days | [Standard] Standard | General Dry Air | 0.01μm | 200 | [One-Touch Plumbing] Single-Action Pipe | 1/4 | Clean Room Specifications (Prevent dust) | NA | NA | 0.05~1.0 | [Left Direction] Left to Right | None | 150C | With Bracket | - | ||
100.97 € | 1 | 26 Days | [Standard] Standard | General Dry Air | 0.01μm | - | [One-Touch Plumbing] Single-Action Pipe | 3/8 | Clean Room Specifications (Prevent dust) | NA | NA | 0.05~1.0 | [Left Direction] Left to Right | None | 250C | With Bracket | - | ||
107.19 € | 1 | 26 Days | [Standard] Standard | General Dry Air | 0.01μm | 1000 | [G] G | 1/2 | Clean Room Specifications (Prevent dust) | NA | NA | 0.05~1.0 | [Left Direction] Left to Right | None | 350C | None | - | ||
432.18 € | 1 | 26 Days | [Standard] Standard | General Dry Air | 0.01μm | - | [One-Touch Plumbing] Single-Action Pipe | 1 | Clean Room Specifications (Prevent dust) | NA | NA | 0.05~1.0 | [Left Direction] Left to Right | None | 650 | With Bracket | - |