Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SV1100-5W1U |
SV2100-5W1U |
SV3100-5W1U |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | Connector | Valve specifications | Back-pressure check valve | Type of Manifold Block | Manifold wiring specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.61 € | 1 | 4 Days | - | - | - | Manifold Base | - | [Single] Single | 2-Position Pressure | - | 24 V DC | - | - | Sub-Base Plumbing | - | - | - | - | - | Internal | Non-Locking | - | Non-locking push style | With indicator light / surge voltage suppressor | None | M12 waterproof connector 300 mm | - | - | - | - | ||
83.10 € | 1 | 4 Days | - | - | - | Manifold Base | - | [Single] Single | 2-Position Pressure | - | 24 V DC | - | - | Sub-Base Plumbing | - | - | - | - | - | Internal | Non-Locking | - | Non-locking push style | With indicator light / surge voltage suppressor | None | M12 waterproof connector 300 mm | - | - | - | - | ||
89.44 € | 1 | 33 Days | - | - | - | Manifold Base | - | [Single] Single | 2-Position Pressure | - | 24 V DC | - | - | Sub-Base Plumbing | - | - | - | - | - | Internal | Non-Locking | - | Non-locking push style | With indicator light / surge voltage suppressor | None | M12 waterproof connector 300 mm | - | - | - | - |
Loading...
Configure
Basic Attributes
Type
Application
Number of Ports
Features
Number of Solenoids
Status at Power Off
Pipe Port Type
Nominal Pipe Thread Size
Driving Type
CV Value
Connection Tube Diameter
Seal Type
Pressure Rating(MPa)
Lead wire electrical entry
Valve specifications
Back-pressure check valve
Type of Manifold Block
Manifold wiring specifications
Type
Installation method
Switching Type
Voltage
Plumbing
Pilot Air Supply
Manual Switch
Manual
Indicator light / Surge voltage suppressor
Made to order specifications
Connector
Filter by CAD data type
Filter by standard shipping days
Optional Attributes