Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SV2100-5W3U-02F
Part Number
|
---|
SV2100-5W3U-02F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | Connector | Valve specifications | Back-pressure check valve | Type of Manifold Block | Manifold wiring specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97.18 € | 1 | 26 Days | Solenoid Valves | Single Use | 5-Port Valve | Direct | Lubrication Free / Low Current | [Single] Single | 2-Position Pressure | Self-Recovery (Pressure Differential Return) | 24 V DC | G | 1/4 | Sub-Base Plumbing | Pilot Type Spool | - | - | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | - | Non-locking, push type | With indicator light and surge voltage suppressor | None | M12 waterproof connector, cable length 1,000 mm | SV2000 | None | None | None |
Loading...
This page is 5-Port Solenoid Valve SV1000 / 2000 / 3000 / 4000 Series, part number SV2100-5W3U-02F.
You can find the detail information about specifications and dimensions on part number SV2100-5W3U-02F.
Configure
Basic Attributes
Features
Number of Solenoids
CV Value
Connection Tube Diameter
Lead wire electrical entry
Type
Type
Application
Number of Ports
Installation method
Switching Type
Status at Power Off
Voltage
Pipe Port Type
Nominal Pipe Thread Size
Plumbing
Driving Type
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Manual
Indicator light / Surge voltage suppressor
Made to order specifications
Connector
Valve specifications
Back-pressure check valve
Type of Manifold Block
Manifold wiring specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SV1100-5FU-C-C3 |
SV1100-5FU-C-C4 |
SV1100-5FU-C-C6 |
SV2100-5W3U-02N |
SV2100-5W3U-02T |
SV2100-5W3UD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | Connector | Valve specifications | Back-pressure check valve | Type of Manifold Block | Manifold wiring specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.98 € | 1 | 26 Days | Solenoid Valves | Single Use | 5-Port Valve | Direct | Lubrication Free / Low Current | [Single] Single | 2-Position Pressure | Self-Recovery (Pressure Differential Return) | 24 V DC | One-Touch Plumbing | - | Sub-Base Plumbing | Pilot Type Spool | - | Ø3.2 | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | - | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | SV1000 | None | With manifold block for 16 type cassette base type | Double wiring | ||
79.98 € | 1 | 26 Days | Solenoid Valves | Single Use | 5-Port Valve | Direct | Lubrication Free / Low Current | [Single] Single | 2-Position Pressure | Self-Recovery (Pressure Differential Return) | 24 V DC | One-Touch Plumbing | - | Sub-Base Plumbing | Pilot Type Spool | - | Ø4 | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | - | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | SV1000 | None | With manifold block for 16 type cassette base type | Double wiring | ||
79.94 € | 1 | 26 Days | Solenoid Valves | Single Use | 5-Port Valve | Direct | Lubrication Free / Low Current | [Single] Single | 2-Position Pressure | Self-Recovery (Pressure Differential Return) | 24 V DC | One-Touch Plumbing | - | Sub-Base Plumbing | Pilot Type Spool | 0.24 | Ø6 | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | - | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | SV1000 | None | With manifold block for 16 type cassette base type | Double wiring | ||
97.18 € | 1 | 26 Days | Solenoid Valves | Single Use | 5-Port Valve | Direct | Lubrication Free / Low Current | [Single] Single | 2-Position Pressure | Self-Recovery (Pressure Differential Return) | 24 V DC | NPT | 1/4 | Sub-Base Plumbing | Pilot Type Spool | - | - | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | - | Non-locking, push type | With indicator light and surge voltage suppressor | None | M12 waterproof connector, cable length 1,000 mm | SV2000 | None | None | None | ||
97.18 € | 1 | 26 Days | Solenoid Valves | Single Use | 5-Port Valve | Direct | Lubrication Free / Low Current | [Single] Single | 2-Position Pressure | Self-Recovery (Pressure Differential Return) | 24 V DC | NPTF | 1/4 | Sub-Base Plumbing | Pilot Type Spool | - | - | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | - | Non-locking, push type | With indicator light and surge voltage suppressor | None | M12 waterproof connector, cable length 1,000 mm | SV2000 | None | None | None | ||
85.10 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free / Low Current | [Single] Single | 2-Position Pressure | Self-Recovery (Pressure Differential Return) | 24 V DC | - | - | Sub-Base Plumbing | Pilot Type Spool | - | - | Soft Seal | 0.15 to 0.7 | Internal | Lock | - | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | None | M12 waterproof connector, cable length 1,000 mm | SV2000 | None | None | None |