5-Port Solenoid Valve SV1000 / 2000 / 3000 / 4000 Series (Part Numbers - CAD Download)

5-Port Solenoid Valve SV1000 / 2000 / 3000 / 4000 Series
[Features]
・ A connector connection method is used for the wiring inside the manifold block, making it possible to flexibly respond to additional connections and specification changes
・ Cassette base type manifold (Compliant with SV1000/2000)
·Tie rod base manifold (Compatible with SV1000/2000/3000/4000)
·We have prepared a relay output module that can control equipment up to 110 V AC and 3 A.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SV2100-5W1U-02F

Part Number
SV2100-5W1U-02F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Plumbing Driving Type CV Value Connection Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications Connector Valve specifications Back-pressure check valve Type of Manifold Block Manifold wiring specifications

95.23 €

1 26 Days Solenoid ValvesSingle Use5-Port ValveDirectLubrication Free / Low Current[Single] Single2-Position PressureSelf-Recovery (Pressure Differential Return)24 V DCG1/4Sub-Base PlumbingPilot Type Spool--Soft Seal0.15 to 0.7InternalNon-Locking-Non-locking, push typeWith indicator light and surge voltage suppressorNoneM12 waterproof connector, cable length 300 mmSV2000NoneNoneNone

Loading...

  1. 1

This page is 5-Port Solenoid Valve SV1000 / 2000 / 3000 / 4000 Series, part number SV2100-5W1U-02F.
You can find the detail information about specifications and dimensions on part number SV2100-5W1U-02F.

Variation of this product

Part Number
SV1100-5FU-C-C3
SV1100-5FU-C-C4
SV1100-5FU-C-C6
SV2100-5W1U-02N
SV2100-5W1U-02T
SV2100-5W1UD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Plumbing Driving Type CV Value Connection Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications Connector Valve specifications Back-pressure check valve Type of Manifold Block Manifold wiring specifications

79.98 €

1 26 Days Solenoid ValvesSingle Use5-Port ValveDirectLubrication Free / Low Current[Single] Single2-Position PressureSelf-Recovery (Pressure Differential Return)24 V DCOne-Touch Plumbing-Sub-Base PlumbingPilot Type Spool-Ø3.2Soft Seal0.15 to 0.7InternalNon-Locking-Non-locking, push typeWith indicator light and surge voltage suppressorNoneNoneSV1000NoneWith manifold block for 16 type cassette base typeDouble wiring

79.98 €

1 26 Days Solenoid ValvesSingle Use5-Port ValveDirectLubrication Free / Low Current[Single] Single2-Position PressureSelf-Recovery (Pressure Differential Return)24 V DCOne-Touch Plumbing-Sub-Base PlumbingPilot Type Spool-Ø4Soft Seal0.15 to 0.7InternalNon-Locking-Non-locking, push typeWith indicator light and surge voltage suppressorNoneNoneSV1000NoneWith manifold block for 16 type cassette base typeDouble wiring

79.94 €

1 26 Days Solenoid ValvesSingle Use5-Port ValveDirectLubrication Free / Low Current[Single] Single2-Position PressureSelf-Recovery (Pressure Differential Return)24 V DCOne-Touch Plumbing-Sub-Base PlumbingPilot Type Spool0.24Ø6Soft Seal0.15 to 0.7InternalNon-Locking-Non-locking, push typeWith indicator light and surge voltage suppressorNoneNoneSV1000NoneWith manifold block for 16 type cassette base typeDouble wiring

95.23 €

1 26 Days Solenoid ValvesSingle Use5-Port ValveDirectLubrication Free / Low Current[Single] Single2-Position PressureSelf-Recovery (Pressure Differential Return)24 V DCNPT1/4Sub-Base PlumbingPilot Type Spool--Soft Seal0.15 to 0.7InternalNon-Locking-Non-locking, push typeWith indicator light and surge voltage suppressorNoneM12 waterproof connector, cable length 300 mmSV2000NoneNoneNone

95.23 €

1 26 Days Solenoid ValvesSingle Use5-Port ValveDirectLubrication Free / Low Current[Single] Single2-Position PressureSelf-Recovery (Pressure Differential Return)24 V DCNPTF1/4Sub-Base PlumbingPilot Type Spool--Soft Seal0.15 to 0.7InternalNon-Locking-Non-locking, push typeWith indicator light and surge voltage suppressorNoneM12 waterproof connector, cable length 300 mmSV2000NoneNoneNone

83.15 €

1 26 Days ---Manifold Base-[Single] Single2-Position Pressure-24 V DC--Sub-Base Plumbing-----InternalLock-Push-turn locking driver operation manual buttonWith indicator light / surge voltage suppressorNoneM12 waterproof connector 300 mm----

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360