Electric cylinder LZB series (Part Numbers - CAD Download)

Electric cylinder LZB series
It can be used like an air cylinder. -The drive system is a sliding screw.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LZBB5H-50A5

Part Number
LZBB5H-50A5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body, Peripheral Components Type Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Drive Method Guide Lead
(mm)
Input Power Supply I/O Module Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Noise Filters Usage Environment Maximum Velocity
(mm/sec)
Motor type Mounting support Auto switch Rod end thread Built-in magnet Cylinder size Motor size Rod-end thread Lead wire length Number of auto switches Auto switch Connector type

586.80 €

1 26 Days Main BodyRods505.1 to 10.07.3[Slide Screws] Slide Screw + BeltNot Provided1224 V DCNot ProvidedNot Provided0 to 10072Not ProvidedStandard200DC motorBasic Type-----Female thread--Without auto switch (without magnet)None

Loading...

  1. 1

This page is Electric cylinder LZB series, part number LZBB5H-50A5.
You can find the detail information about specifications and dimensions on part number LZBB5H-50A5.

Variation of this product

Part Number
LDZBB3H-10A3L
LDZBB3H-150A3
LDZBB3H-200A3
LZBB5H-50A5L
LZBB5L-100A5
LZBB5L-100A5L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body, Peripheral Components Type Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Drive Method Guide Lead
(mm)
Input Power Supply I/O Module Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Noise Filters Usage Environment Maximum Velocity
(mm/sec)
Motor type Mounting support Auto switch Rod end thread Built-in magnet Cylinder size Motor size Rod-end thread Lead wire length Number of auto switches Auto switch Connector type

313.61 €

1 26 Days Main BodyRods102.1 to 5.02.4[Slide Screws] Slide Screw + BeltNot Provided1224 V DCNot ProvidedNot Provided0 to 10024Not ProvidedStandard200DC motorBasic Type-----Threaded--Without auto switch (built-in magnet)None

309.02 €

1 26 Days Main BodyRods1502.1 to 5.02.4[Slide Screws] Slide Screw + BeltNot Provided1224 V DCNot ProvidedNot Provided0 to 10024Not ProvidedStandard200DC motorBasic Type-----Female thread--Without auto switch (built-in magnet)None

322.52 €

1 26 Days Main BodyRods2002.1 to 5.02.4[Slide Screws] Slide Screw + BeltNot Provided1224 V DCNot ProvidedNot Provided0 to 10024Not ProvidedStandard200DC motorBasic Type-----Female thread--Without auto switch (built-in magnet)None

593.40 €

1 26 Days Main BodyRods505.1 to 10.07.3[Slide Screws] Slide Screw + BeltNot Provided1224 V DCNot ProvidedNot Provided0 to 10072Not ProvidedStandard200DC motorBasic Type-----Threaded--Without auto switch (without magnet)None

595.53 €

1 26 Days Main BodyRods10010.1 to 20.020[Slide Screws] Slide Screw + BeltNot Provided224 V DCNot ProvidedNot Provided101 to 200196Not ProvidedStandard33DC motorBasic Type-----Female thread--Without auto switch (without magnet)None

602.14 €

1 26 Days Main BodyRods10010.1 to 20.020[Slide Screws] Slide Screw + BeltNot Provided224 V DCNot ProvidedNot Provided101 to 200196Not ProvidedStandard33DC motorBasic Type-----Threaded--Without auto switch (without magnet)None

Tech Support