Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LZBB3H-75A3L
Part Number
|
---|
LZBB3H-75A3L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body, Peripheral Components | Type | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Drive Method | Guide | Lead (mm) | Input Power Supply | I/O Module | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Noise Filters | Usage Environment | Maximum Velocity (mm/sec) | Motor type | Mounting support | Auto switch | Rod end thread | Built-in magnet | Cylinder size | Motor size | Rod-end thread | Lead wire length | Number of auto switches | Auto switch | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
370.94 € | 1 | 26 Days | Main Body | Rods | 75 | 2.1 to 5.0 | 2.4 | [Slide Screws] Slide Screw + Belt | Not Provided | 12 | 24 V DC | Not Provided | Not Provided | 0 to 100 | 24 | Not Provided | Standard | 200 | DC motor | Basic Type | - | - | - | - | - | Threaded | - | - | Without auto switch (without magnet) | None |
Loading...
This page is Electric cylinder LZB series, part number LZBB3H-75A3L.
You can find the detail information about specifications and dimensions on part number LZBB3H-75A3L.
Configure
Basic Attributes
Drive Method
Auto switch
Rod end thread
Built-in magnet
Cylinder size
Motor size
Lead wire length
Number of auto switches
Type
Main Body, Peripheral Components
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Guide
Lead(mm)
Input Power Supply
I/O Module
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Noise Filters
Usage Environment
Maximum Velocity(mm/sec)
Motor type
Mounting support
Rod-end thread
Auto switch
Connector type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LDZBB3H-10A3L |
LDZBB3H-150A3 |
LDZBB3H-200A3 |
LZBB3L-100A3 |
LZBB3L-100A3L |
LZBB3L-10A3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body, Peripheral Components | Type | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Drive Method | Guide | Lead (mm) | Input Power Supply | I/O Module | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Noise Filters | Usage Environment | Maximum Velocity (mm/sec) | Motor type | Mounting support | Auto switch | Rod end thread | Built-in magnet | Cylinder size | Motor size | Rod-end thread | Lead wire length | Number of auto switches | Auto switch | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
313.61 € | 1 | 26 Days | Main Body | Rods | 10 | 2.1 to 5.0 | 2.4 | [Slide Screws] Slide Screw + Belt | Not Provided | 12 | 24 V DC | Not Provided | Not Provided | 0 to 100 | 24 | Not Provided | Standard | 200 | DC motor | Basic Type | - | - | - | - | - | Threaded | - | - | Without auto switch (built-in magnet) | None | ||
309.02 € | 1 | 26 Days | Main Body | Rods | 150 | 2.1 to 5.0 | 2.4 | [Slide Screws] Slide Screw + Belt | Not Provided | 12 | 24 V DC | Not Provided | Not Provided | 0 to 100 | 24 | Not Provided | Standard | 200 | DC motor | Basic Type | - | - | - | - | - | Female thread | - | - | Without auto switch (built-in magnet) | None | ||
322.52 € | 1 | 26 Days | Main Body | Rods | 200 | 2.1 to 5.0 | 2.4 | [Slide Screws] Slide Screw + Belt | Not Provided | 12 | 24 V DC | Not Provided | Not Provided | 0 to 100 | 24 | Not Provided | Standard | 200 | DC motor | Basic Type | - | - | - | - | - | Female thread | - | - | Without auto switch (built-in magnet) | None | ||
366.51 € | 1 | 26 Days | Main Body | Rods | 100 | 5.1 to 10.0 | 8.2 | [Slide Screws] Slide Screw + Belt | Not Provided | 2 | 24 V DC | Not Provided | Not Provided | 0 to 100 | 80 | Not Provided | Standard | 33 | DC motor | Basic Type | - | - | - | - | - | Female thread | - | - | Without auto switch (without magnet) | None | ||
370.94 € | 1 | 26 Days | Main Body | Rods | 100 | 5.1 to 10.0 | 8.2 | [Slide Screws] Slide Screw + Belt | Not Provided | 2 | 24 V DC | Not Provided | Not Provided | 0 to 100 | 80 | Not Provided | Standard | 33 | DC motor | Basic Type | - | - | - | - | - | Threaded | - | - | Without auto switch (without magnet) | None | ||
359.97 € | 1 | 26 Days | Main Body | Rods | 10 | 5.1 to 10.0 | 8.2 | [Slide Screws] Slide Screw + Belt | Not Provided | 2 | 24 V DC | Not Provided | Not Provided | 0 to 100 | 80 | Not Provided | Standard | 33 | DC motor | Basic Type | - | - | - | - | - | Female thread | - | - | Without auto switch (without magnet) | None |