Manufacturer part number: LECP2P-LEMB25T-100
Brand: SMC
Price: 343.51 €
Delivery time: 26 Days
I/O Module: PNP
I/O cable length / communication plug: None m
Controller/driver mounting method: Screw mounting type
Actuator model: LEMB25T-100
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LECP2P-LEMB25T-100
Part Number
|
---|
LECP2P-LEMB25T-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I/O Module | I/O cable length / communication plug (m) | Controller/driver mounting method | Actuator model | |
---|---|---|---|---|---|---|---|---|
343.51 € | 1 | 26 Days | PNP | None | Screw mounting type | LEMB25T-100 |
Loading...
Main Body, Peripheral Components | Peripheral Components | Motor type | Step motor (24‑V DC servo) | Step data (points) | 2 end points 12 midpoints (Programless) |
---|---|---|---|---|---|
Peripheral parts type | Controller |
This page is Programless controller LECP2 series with stroke learning function, part number LECP2P-LEMB25T-100.
You can find the detail information about specifications and dimensions on part number LECP2P-LEMB25T-100.
Configure
Basic Attributes
Type
I/O Module
I/O cable length / communication plug(m)
Controller/driver mounting method
Actuator model
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LECP2N1-LEMH25UT-100 |
LECP2N3-LEMC25T-500 |
LECP2ND-LEMH32UT-1300 |
LECP2P-LEMB25T-200 |
LECP2P-LEMB25T-2000 |
LECP2P-LEMB25T-400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I/O Module | I/O cable length / communication plug (m) | Controller/driver mounting method | Actuator model |
---|---|---|---|---|---|---|---|---|
362.47 € | 1 | 26 Days | NPN | 1.5 | Screw mounting type | LEMH25UT-100 | ||
368.84 € | 1 | 26 Days | NPN | 3 | Screw mounting type | LEMC25T-500 | ||
369.47 € | 1 | 26 Days | NPN | None | DIN rail mounting type | LEMH32UT-1300 | ||
343.51 € | 1 | 26 Days | PNP | None | Screw mounting type | LEMB25T-200 | ||
343.51 € | 1 | 26 Days | PNP | None | Screw mounting type | LEMB25T-2000 | ||
343.51 € | 1 | 26 Days | PNP | None | Screw mounting type | LEMB25T-400 |