Manufacturer part number: JXC-C1
Brand: SMC
Price: 12.15 €
Delivery time: 98 Days
Controller/driver type: -
I/O cable length / communication plug: 1.5 m
Controller/driver mounting method: -
Peripheral parts type: Cable with main control power connector
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
JXC-C1
Part Number
|
---|
JXC-C1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Peripheral parts type | |
---|---|---|---|---|---|---|---|---|
12.15 € | 1 | 98 Days | - | 1.5 | - | Cable with main control power connector |
Loading...
Main Body, Peripheral Components | Peripheral Components |
---|
This page is 4-axis step motor controller JXC73 / 83/93 series, part number JXC-C1.
You can find the detail information about specifications and dimensions on part number JXC-C1.
Configure
Basic Attributes
Controller/driver type
Controller/driver mounting method
Type
I/O cable length / communication plug(m)
Peripheral parts type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
JXC-C2-1 |
JXC-C2-3 |
JXC-C2-5 |
JXC-MA1 |
JXC-W1 |
JXC-Z1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Peripheral parts type |
---|---|---|---|---|---|---|---|---|
105.81 € | 1 | 98 Days | - | 1.5 | - | I/O Cable | ||
124.85 € | 1 | 98 Days | - | 3 | - | I/O Cable | ||
152.61 € | 1 | 98 Days | - | 5 | - | I/O Cable | ||
48.58 € | 1 | 98 Days | - | - | - | Controller configuration kit (For 3 axes) | ||
48.53 € | 1 | 39 Days | - | - | - | Controller configuration kit (For 4 axes) | ||
20.82 € | 1 | 98 Days | - | - | - | DIN Rail Mount Bracket |