Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LEFB32NXS-1200 |
LEFB32UNXS-1200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body, Peripheral Components | Type | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Drive Method | Guide | Lead (mm) | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Noise Filters | Table Length L1 (mm) | Usage Environment | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Operating Temperature Range (°C) | Size | Motor type | Motor mounting position | Auto switch mounting bracket | Positioning pin hole | Peripheral parts type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,863.73 € | 1 | 26 Days | Main Body | Sliders | 1,200 | 10.1 to 20.0 | 15 | Belts | Provided | 54 equivalent | 60 | Not Provided | 101 to 200 | 147 | Not Provided | 122 | Standard | ±60 | 2000 | 5~40 | 32 | Mounting type X | Turn back | None | Bottom of housing B | - | ||
1,863.73 € | 1 | 26 Days | Main Body | Sliders | 1,200 | 10.1 to 20.0 | 15 | Belts | Provided | 54 equivalent | 60 | Not Provided | 101 to 200 | 147 | Not Provided | 122 | Standard | ±60 | 2000 | 5~40 | 32 | Mounting type X | Turn back | None | Bottom of housing B | - |
Loading...
Configure
Basic Attributes
Peripheral parts type
Type
Main Body, Peripheral Components
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Drive Method
Guide
Lead(mm)
Table Width W1(mm)
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Noise Filters
Table Length L1(mm)
Usage Environment
Positioning Repeatability(µm)
Maximum Velocity(mm/sec)
Size
Motor type
Motor mounting position
Auto switch mounting bracket
Positioning pin hole
Filter by CAD data type
Filter by standard shipping days
Optional Attributes