Electric actuator rod type motorless specification LEY series (Part Numbers - CAD Download)

Electric actuator rod type motorless specification LEY series
It can be combined with your familiar motors and drivers.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEY32NZB-50M

Part Number
LEY32NZB-50M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor mounting position Mounting support Rod-end thread Dust-proof and drip-proof

697.30 €

1 9 Days 5050.1 to 100.06010.1 to 20.01910301 to 500308±2060032Basic TypeMounting type ZUpper foldEnd face tap / body bottom tapRod end male thread (1 rod tip nut included)IP4x equivalent

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Rods Drive Method Rolled Ball Screw
Guide Provided Brake Not Provided Noise Filters Not Provided
Usage Environment Dust Resistant

This page is Electric actuator rod type motorless specification LEY series, part number LEY32NZB-50M.
You can find the detail information about specifications and dimensions on part number LEY32NZB-50M.

Variation of this product

Part Number
LEY25DNM1B-350
LEY25DNM1C-100
LEY25DNXA-200
LEY32NZC-100
LEY32NZC-100M
LEY32NZC-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor mounting position Mounting support Rod-end thread Dust-proof and drip-proof

847.23 €

1 9 Days 35020.1 to 50.05010.1 to 20.0166201 to 300255±2030025Basic TypeMounting type M1In-lineEnd face tap / body bottom tapRod end female threadIP4x equivalent

630.49 €

1 9 Days 10020.1 to 50.05020.1 to 50.0303301 to 500485±2022525Basic TypeMounting type M1In-lineEnd face tap / body bottom tapRod end female threadIP4x equivalent

729.00 €

1 9 Days 20010.1 to 20.0185.1 to 10.0812101 to 200131±2090025Basic TypeMounting type XIn-lineEnd face tap / body bottom tapRod end female threadIP4x equivalent

715.91 €

1 9 Days 10050.1 to 100.06020.1 to 50.0375501 to 1000588±2030032Basic TypeMounting type ZUpper foldEnd face tap / body bottom tapRod end female threadIP4x equivalent

723.60 €

1 9 Days 10050.1 to 100.06020.1 to 50.0375501 to 1000588±2030032Basic TypeMounting type ZUpper foldEnd face tap / body bottom tapRod end male thread (1 rod tip nut included)IP4x equivalent

856.04 €

1 9 Days 15050.1 to 100.06020.1 to 50.0375501 to 1000588±2030032Basic TypeMounting type ZUpper foldEnd face tap / body bottom tapRod end female threadIP4x equivalent

Tech Support