Electric actuator rod type motorless specification LEY series (Part Numbers - CAD Download)

Electric actuator rod type motorless specification LEY series
It can be combined with your familiar motors and drivers.

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEY32DNZB-200M

Part Number
LEY32DNZB-200M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor mounting position Mounting support Rod-end thread Dust-proof and drip-proof

864.70 €

1 9 Days 20050.1 to 100.06020.1 to 50.0248301 to 500385±2050032Basic TypeMounting type ZIn-lineEnd face tap / body bottom tapRod end male thread (1 rod tip nut included)IP4x equivalent

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Rods Drive Method Rolled Ball Screw
Guide Provided Brake Not Provided Noise Filters Not Provided
Usage Environment Dust Resistant

This page is Electric actuator rod type motorless specification LEY series, part number LEY32DNZB-200M.
You can find the detail information about specifications and dimensions on part number LEY32DNZB-200M.

Variation of this product

Part Number
LEY25DNM1B-350
LEY25DNM1C-100
LEY25DNXA-200
LEY32DNZB-250
LEY32DNZB-250M
LEY32DNZB-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor mounting position Mounting support Rod-end thread Dust-proof and drip-proof

847.23 €

1 9 Days 35020.1 to 50.05010.1 to 20.0166201 to 300255±2030025Basic TypeMounting type M1In-lineEnd face tap / body bottom tapRod end female threadIP4x equivalent

630.49 €

1 9 Days 10020.1 to 50.05020.1 to 50.0303301 to 500485±2022525Basic TypeMounting type M1In-lineEnd face tap / body bottom tapRod end female threadIP4x equivalent

729.00 €

1 9 Days 20010.1 to 20.0185.1 to 10.0812101 to 200131±2090025Basic TypeMounting type XIn-lineEnd face tap / body bottom tapRod end female threadIP4x equivalent

921.70 €

1 9 Days 25050.1 to 100.06020.1 to 50.0248301 to 500385±2050032Basic TypeMounting type ZIn-lineEnd face tap / body bottom tapRod end female threadIP4x equivalent

929.39 €

1 9 Days 25050.1 to 100.06020.1 to 50.0248301 to 500385±2050032Basic TypeMounting type ZIn-lineEnd face tap / body bottom tapRod end male thread (1 rod tip nut included)IP4x equivalent

677.31 €

1 9 Days 3050.1 to 100.06020.1 to 50.0248301 to 500385±2050032Basic TypeMounting type ZIn-lineEnd face tap / body bottom tapRod end female threadIP4x equivalent

Tech Support