Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEY63NZL-200M
Part Number
|
---|
LEY63NZL-200M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor mounting position | Mounting support | Rod-end thread | Dust-proof and drip-proof | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,761.34 € | 1 | 26 Days | 200 | 150.1 or Higher | 200 | 100.1 or Higher | 115 | 2.86 | 1,001 or More | 3343 | ±20 | 70 | 63 | Basic Type | Mounting type Z | Upper fold | End face tap / body bottom tap | Rod end male thread (1 rod tip nut included) | IP5x equivalent (Dustproof specifications) |
Loading...
Main Body, Peripheral Components | Main Body | Type | Rods | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Guide | Provided | Brake | Not Provided | Noise Filters | Not Provided |
Usage Environment | Dust Resistant |
This page is Electric actuator rod type motorless specification LEY series, part number LEY63NZL-200M.
You can find the detail information about specifications and dimensions on part number LEY63NZL-200M.
Configure
Basic Attributes
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Lead(mm)
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Positioning Repeatability(µm)
Maximum Velocity(mm/sec)
Size
Accuracy
Motor type
Motor mounting position
Mounting support
Rod-end thread
Dust-proof and drip-proof
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEY25DNM1B-350 |
LEY25DNM1C-100 |
LEY25DNXA-200 |
LEY63NZL-200P |
LEY63NZL-200PM |
LEY63NZL-300 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor mounting position | Mounting support | Rod-end thread | Dust-proof and drip-proof |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
847.23 € | 1 | 9 Days | 350 | 20.1 to 50.0 | 50 | 10.1 to 20.0 | 16 | 6 | 201 to 300 | 255 | ±20 | 300 | 25 | Basic Type | Mounting type M1 | In-line | End face tap / body bottom tap | Rod end female thread | IP4x equivalent | ||
630.49 € | 1 | 9 Days | 100 | 20.1 to 50.0 | 50 | 20.1 to 50.0 | 30 | 3 | 301 to 500 | 485 | ±20 | 225 | 25 | Basic Type | Mounting type M1 | In-line | End face tap / body bottom tap | Rod end female thread | IP4x equivalent | ||
729.00 € | 1 | 9 Days | 200 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 8 | 12 | 101 to 200 | 131 | ±20 | 900 | 25 | Basic Type | Mounting type X | In-line | End face tap / body bottom tap | Rod end female thread | IP4x equivalent | ||
1,756.01 € | 1 | 26 Days | 200 | 150.1 or Higher | 200 | 100.1 or Higher | 115 | 2.86 | 1,001 or More | 3343 | ±20 | 70 | 63 | Basic Type | Mounting type Z | Upper fold | End face tap / body bottom tap | Rod end female thread | IP65 equivalent (dust-proof and drip-proof)/ with tap for breathing port | ||
1,769.13 € | 1 | 26 Days | 200 | 150.1 or Higher | 200 | 100.1 or Higher | 115 | 2.86 | 1,001 or More | 3343 | ±20 | 70 | 63 | Basic Type | Mounting type Z | Upper fold | End face tap / body bottom tap | Rod end male thread (1 rod tip nut included) | IP65 equivalent (dust-proof and drip-proof)/ with tap for breathing port | ||
1,904.90 € | 1 | 26 Days | 300 | 150.1 or Higher | 200 | 100.1 or Higher | 115 | 2.86 | 1,001 or More | 3343 | ±20 | 70 | 63 | Basic Type | Mounting type Z | Upper fold | End face tap / body bottom tap | Rod end female thread | IP5x equivalent (Dustproof specifications) |