Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEFS16RB-200B-RBC918
Part Number
|
---|
LEFS16RB-200B-RBC918 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | I/O Module | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Noise Filters | Table Length L1 (mm) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor mounting position | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Grease application (Seal band part) | Auto switch mounting bracket | Positioning pin hole | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,805.89 € | 1 | 7 Days | 200 | 10.1 to 20.0 | 15 | 2.1 to 5.0 | 4 | 5 | Ethernet | 39.4 | Provided | 101 to 200 | 147 | Not Provided | 72 | ±20 | 360 | 16 | Basic Type | Step motor | Right side parallel | With lock | Robot cable | 15 | JXC91 (EtherNet/IP direct input) | Without plug connector | DIN rail mounting type | Yes | None | Bottom of housing B |
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Guide | Provided | Input Power Supply | 24 V DC | Position Detection | Incremental |
Usage Environment | Standard | Operating Temperature Range(°C) | 5::40 |
This page is Electric Actuator Slider Type Ball Screw Drive LEFS Series Step Motor/Servo Motor, part number LEFS16RB-200B-RBC918.
You can find the detail information about specifications and dimensions on part number LEFS16RB-200B-RBC918.
Configure
Basic Attributes
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Lead(mm)
I/O Module
Table Width W1(mm)
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Noise Filters
Table Length L1(mm)
Positioning Repeatability(µm)
Maximum Velocity(mm/sec)
Size
Accuracy
Motor type
Motor mounting position
Motor options
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Controller/driver mounting method
Grease application (Seal band part)
Auto switch mounting bracket
Positioning pin hole
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEFS16A-100-R3 |
LEFS16A-100-R31P1 |
LEFS16A-100-R31P3 |
LEFS16RB-200B-S3 |
LEFS16RB-200B-S5 |
LEFS16RB-200N-R5CE18 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | I/O Module | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Noise Filters | Table Length L1 (mm) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor mounting position | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Grease application (Seal band part) | Auto switch mounting bracket | Positioning pin hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,131.70 € | 1 | 7 Days | 100 | - | - | 0 to 2.0 | 2 | 10 | Not Provided | 39.4 | Not Provided | - | - | Not Provided | 72 | ±20 | - | 16 | Basic Type | Step motor | In-line | Without lock | Robot cable | 3 | Without controller/driver | Without cable (without communication plug connector) | - | Yes | None | Bottom of housing B | ||
1,494.23 € | 1 | 7 Days | 100 | 10.1 to 20.0 | 14 | 0 to 2.0 | 2 | 10 | PNP | 39.4 | Not Provided | 101 to 200 | 137.2 | Not Provided | 72 | ±20 | 700 | 16 | Basic Type | Step motor | In-line | Without lock | Robot cable | 3 | LECP1 (programless type) | 1.5 | Screw mounting type | Yes | None | Bottom of housing B | ||
1,500.56 € | 1 | 7 Days | 100 | 10.1 to 20.0 | 14 | 0 to 2.0 | 2 | 10 | PNP | 39.4 | Not Provided | 101 to 200 | 137.2 | Not Provided | 72 | ±20 | 700 | 16 | Basic Type | Step motor | In-line | Without lock | Robot cable | 3 | LECP1 (programless type) | 3 | Screw mounting type | Yes | None | Bottom of housing B | ||
1,443.26 € | 1 | 7 Days | 200 | - | - | 2.1 to 5.0 | 4 | 5 | Not Provided | 39.4 | Provided | - | - | Not Provided | 72 | ±20 | - | 16 | Basic Type | Step motor | Right side parallel | With lock | Standard cable | 3 | Without controller/driver | Without cable (without communication plug connector) | - | Yes | None | Bottom of housing B | ||
1,503.31 € | 1 | 7 Days | 200 | - | - | 2.1 to 5.0 | 4 | 5 | Not Provided | 39.4 | Provided | - | - | Not Provided | 72 | ±20 | - | 16 | Basic Type | Step motor | Right side parallel | With lock | Standard cable | 5 | Without controller/driver | Without cable (without communication plug connector) | - | Yes | None | Bottom of housing B | ||
2,061.57 € | 1 | 26 Days | 200 | 10.1 to 20.0 | 15 | 2.1 to 5.0 | 4 | 5 | EtherCAT | 39.4 | Not Provided | 101 to 200 | 147 | Not Provided | 72 | ±20 | 360 | 16 | Basic Type | Step motor | Right side parallel | Without lock | Robot cable | 5 | JXCE1 (EtherCAT direct input) | Without plug connector | DIN rail mounting type | None (Roller specifications) | None | Bottom of housing B |