Electric Actuator Slider Type Ball Screw Drive LEFS Series Step Motor/Servo Motor (Part Numbers - CAD Download)

Electric Actuator Slider Type Ball Screw Drive LEFS Series Step Motor/Servo Motor
[Features]
·Easy to install the main body / reduce installation man-hours
 The main body can be installed without removing exterior parts such as covers.
·Table position can be detected by auto switch
·Up to 4 locations can be attached to both sides of the body
·Ball screw drive

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEFS16RAB-500B-RA6P3D

Part Number
LEFS16RAB-500B-RA6P3D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
I/O Module Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Noise Filters Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor mounting position Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method Grease application (Seal band part) Auto switch mounting bracket Positioning pin hole

2,453.77 €

1 7 Days 5005.1 to 10.0102.1 to 5.045PNP39.4Provided0 to 10098Provided72±2025016Basic TypeServo MotorRight side parallelWith lockRobot cable10LECA6 (Step data input type)3DIN rail mounting typeYesNoneBottom of housing B

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Rolled Ball Screw
Guide Provided Input Power Supply 24 V DC Position Detection Incremental
Usage Environment Standard Operating Temperature Range(°C) 5::40

This page is Electric Actuator Slider Type Ball Screw Drive LEFS Series Step Motor/Servo Motor, part number LEFS16RAB-500B-RA6P3D.
You can find the detail information about specifications and dimensions on part number LEFS16RAB-500B-RA6P3D.

Variation of this product

Part Number
LEFS16A-100-R3
LEFS16A-100-R31P1
LEFS16A-100-R31P3
LEFS16RAB-50B
LEFS16RB-100
LEFS16RB-100-R3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
I/O Module Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Noise Filters Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor mounting position Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method Grease application (Seal band part) Auto switch mounting bracket Positioning pin hole

1,131.70 €

1 7 Days 100--0 to 2.0210Not Provided39.4Not Provided--Not Provided72±20-16Basic TypeStep motorIn-lineWithout lockRobot cable3Without controller/driverWithout cable (without communication plug connector)-YesNoneBottom of housing B

1,494.23 €

1 7 Days 10010.1 to 20.0140 to 2.0210PNP39.4Not Provided101 to 200137.2Not Provided72±2070016Basic TypeStep motorIn-lineWithout lockRobot cable3LECP1 (programless type)1.5Screw mounting typeYesNoneBottom of housing B

1,500.56 €

1 7 Days 10010.1 to 20.0140 to 2.0210PNP39.4Not Provided101 to 200137.2Not Provided72±2070016Basic TypeStep motorIn-lineWithout lockRobot cable3LECP1 (programless type)3Screw mounting typeYesNoneBottom of housing B

1,375.14 €

1 9 Days 50--2.1 to 5.045Not Provided39.4Provided--Provided72±20-16Basic TypeServo MotorRight side parallelWith lockWithout cable-Without controller/driverWithout cable (without communication plug connector)-YesNoneBottom of housing B

1,008.41 €

1 7 Days 100--2.1 to 5.045Not Provided39.4Not Provided--Not Provided72±20-16Basic TypeStep motorRight side parallelWithout lockWithout cable-Without controller/driverWithout cable (without communication plug connector)-YesNoneBottom of housing B

1,151.80 €

1 7 Days 100--2.1 to 5.045Not Provided39.4Not Provided--Not Provided72±20-16Basic TypeStep motorRight side parallelWithout lockRobot cable3Without controller/driverWithout cable (without communication plug connector)-YesNoneBottom of housing B

Tech Support