Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEFS25S2B-300-R2A2H
Part Number
|
---|
LEFS25S2B-300-R2A2H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Position Detection | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor mounting position | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Grease application (Seal band part) | Auto switch mounting bracket | Positioning pin hole | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,688.34 € | 1 | 26 Days | 300 | 10.1 to 20.0 | 20 | 10.1 to 20.0 | 15 | 6 | Incremental | 50 | Not Provided | 101 to 200 | 196 | 102 | ±20 | 450 | 25 | Basic Type | AC Servo Motor (100W) | In-line | Without lock | Robotic cable (flex-resistant cable) | 2 | LECSA2-S1 (Pulse input type / positioning type) | Without cable (Connector only) | Yes | None | Bottom of housing B |
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Guide | Provided | Noise Filters | Not Provided | Usage Environment | Standard |
Operating Temperature Range(°C) | 5::40 |
This page is Electric actuator slider type ball screw drive LEFS series AC servo motor LECS□, part number LEFS25S2B-300-R2A2H.
You can find the detail information about specifications and dimensions on part number LEFS25S2B-300-R2A2H.
Configure
Basic Attributes
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Lead(mm)
Position Detection
Table Width W1(mm)
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Table Length L1(mm)
Positioning Repeatability(µm)
Maximum Velocity(mm/sec)
Size
Accuracy
Motor type
Motor mounting position
Motor options
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Grease application (Seal band part)
Auto switch mounting bracket
Positioning pin hole
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEFS25LS2A-150-S2A2H |
LEFS25LS2A-200 |
LEFS25LS2A-200-S2A2H |
LEFS25S2B-300-R5A2 |
LEFS25S2B-300-R5A2H |
LEFS25S2B-300-S2A2H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Position Detection | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor mounting position | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Grease application (Seal band part) | Auto switch mounting bracket | Positioning pin hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,606.54 € | 1 | 26 Days | 150 | 10.1 to 20.0 | 20 | 5.1 to 10.0 | 8 | 12 | Incremental | 50 | Not Provided | 101 to 200 | 196 | 102 | ±20 | 900 | 25 | Basic Type | AC Servo Motor (100W) | Left side parallel | Without lock | Standard cable | 2 | LECSA2-S1 (Pulse input type / positioning type) | Without cable (Connector only) | Yes | None | Bottom of housing B | ||
1,592.80 € | 1 | 26 Days | 200 | 10.1 to 20.0 | 20 | 5.1 to 10.0 | 8 | 12 | Incremental | 50 | Not Provided | 101 to 200 | 196 | 102 | ±20 | 900 | 25 | Basic Type | AC Servo Motor (100W) | Left side parallel | Without lock | Without cable | Without cable | Without controller/driver | Without cable | Yes | None | Bottom of housing B | ||
2,606.54 € | 1 | 26 Days | 200 | 10.1 to 20.0 | 20 | 5.1 to 10.0 | 8 | 12 | Incremental | 50 | Not Provided | 101 to 200 | 196 | 102 | ±20 | 900 | 25 | Basic Type | AC Servo Motor (100W) | Left side parallel | Without lock | Standard cable | 2 | LECSA2-S1 (Pulse input type / positioning type) | Without cable (Connector only) | Yes | None | Bottom of housing B | ||
2,785.33 € | 1 | 26 Days | 300 | 10.1 to 20.0 | 20 | 10.1 to 20.0 | 15 | 6 | Incremental | 50 | Not Provided | 101 to 200 | 196 | 102 | ±20 | 450 | 25 | Basic Type | AC Servo Motor (100W) | In-line | Without lock | Robotic cable (flex-resistant cable) | 5 | LECSA2-S1 (Pulse input type / positioning type) | Without cable | Yes | None | Bottom of housing B | ||
2,806.39 € | 1 | 26 Days | 300 | 10.1 to 20.0 | 20 | 10.1 to 20.0 | 15 | 6 | Incremental | 50 | Not Provided | 101 to 200 | 196 | 102 | ±20 | 450 | 25 | Basic Type | AC Servo Motor (100W) | In-line | Without lock | Robotic cable (flex-resistant cable) | 5 | LECSA2-S1 (Pulse input type / positioning type) | Without cable (Connector only) | Yes | None | Bottom of housing B | ||
2,549.24 € | 1 | 26 Days | 300 | 10.1 to 20.0 | 20 | 10.1 to 20.0 | 15 | 6 | Incremental | 50 | Not Provided | 101 to 200 | 196 | 102 | ±20 | 450 | 25 | Basic Type | AC Servo Motor (100W) | In-line | Without lock | Standard cable | 2 | LECSA2-S1 (Pulse input type / positioning type) | Without cable (Connector only) | Yes | None | Bottom of housing B |