Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEFS25V6H-300C-RA
Part Number
|
---|
LEFS25V6H-300C-RA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor mounting position | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Auto switch mounting bracket | Positioning pin hole | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,643.13 € | 1 | 26 Days | 300 | 5.1 to 10.0 | 10 | 2.1 to 5.0 | 4 | 20 | 50 | Not Provided | 0 to 100 | 98 | 102 | ±20 | 1,500 | 25 | Basic Type | AC Servo Motor (100W) | In-line | Without lock | Robotic cable (flex-resistant cable) | 10 | Without controller/driver | Without cable | 1 pc. included (Include) | Bottom of housing B |
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Guide | Provided | Position Detection | Absolute | Noise Filters | Not Provided |
Usage Environment | Standard | Operating Temperature Range(°C) | 5::40 | Grease application (Seal band part) | Yes |
This page is Electric actuator slider type ball screw drive LEFS series AC servo motor LECY□, part number LEFS25V6H-300C-RA.
You can find the detail information about specifications and dimensions on part number LEFS25V6H-300C-RA.
Configure
Basic Attributes
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Lead(mm)
Table Width W1(mm)
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Table Length L1(mm)
Positioning Repeatability(µm)
Maximum Velocity(mm/sec)
Size
Accuracy
Motor type
Motor mounting position
Motor options
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Auto switch mounting bracket
Positioning pin hole
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEFS25LV6A-200-S3M2H |
LEFS25LV6A-300-RA |
LEFS25LV6B-500B |
LEFS25V6H-400 |
LEFS25V6H-400-S3 |
LEFS25V6H-400C-S3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor mounting position | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Auto switch mounting bracket | Positioning pin hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,350.74 € | 1 | 26 Days | 200 | 10.1 to 20.0 | 20 | 5.1 to 10.0 | 8 | 12 | 50 | Not Provided | 101 to 200 | 196 | 102 | ±20 | 900 | 25 | Basic Type | AC Servo Motor (100W) | Left side parallel | Without lock | Standard cable | 3 | LECYM2-V5 (Compatible with MECHATROLINK-II) | Without cable (Connector only) | None | Bottom of housing B | ||
2,446.10 € | 1 | 26 Days | 300 | 10.1 to 20.0 | 20 | 5.1 to 10.0 | 8 | 12 | 50 | Not Provided | 101 to 200 | 196 | 102 | ±20 | 900 | 25 | Basic Type | AC Servo Motor (100W) | Left side parallel | Without lock | Robotic cable (flex-resistant cable) | 10 | Without controller/driver | Without cable | None | Bottom of housing B | ||
2,509.50 € | 1 | 26 Days | 500 | 10.1 to 20.0 | 20 | 10.1 to 20.0 | 15 | 6 | 50 | Provided | 101 to 200 | 196 | 102 | ±20 | 360 | 25 | Basic Type | AC Servo Motor (100W) | Left side parallel | With lock | Without cable | - | Without controller/driver | Without cable | None | Bottom of housing B | ||
1,965.23 € | 1 | 26 Days | 400 | 5.1 to 10.0 | 10 | 2.1 to 5.0 | 4 | 20 | 50 | Not Provided | 0 to 100 | 98 | 102 | ±20 | 1,500 | 25 | Basic Type | AC Servo Motor (100W) | In-line | Without lock | Without cable | - | Without controller/driver | Without cable | None | Bottom of housing B | ||
2,225.11 € | 1 | 26 Days | 400 | 5.1 to 10.0 | 10 | 2.1 to 5.0 | 4 | 20 | 50 | Not Provided | 0 to 100 | 98 | 102 | ±20 | 1,500 | 25 | Basic Type | AC Servo Motor (100W) | In-line | Without lock | Standard cable | 3 | Without controller/driver | Without cable | None | Bottom of housing B | ||
2,402.10 € | 1 | 26 Days | 400 | 5.1 to 10.0 | 10 | 2.1 to 5.0 | 4 | 20 | 50 | Not Provided | 0 to 100 | 98 | 102 | ±20 | 1,500 | 25 | Basic Type | AC Servo Motor (100W) | In-line | Without lock | Standard cable | 3 | Without controller/driver | Without cable | 1 pc. included (Include) | Bottom of housing B |