Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEFB32S7S-2500-R5C2
Part Number
|
---|
LEFB32S7S-2500-R5C2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Position Detection | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Size | Motor type | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Auto switch mounting bracket | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,994.06 € | 1 | 26 Days | 2500 | 10.1 to 20.0 | 15 | Absolute | 60 | Not Provided | 101 to 200 | 147 | 122 | 32 | AC Servo Motor (200W) | Without lock | Robotic cable (flex-resistant cable) | 5 | LECSC2-S7 (CC-link direct input type) | Without cable | None |
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Drive Method | Belts |
---|---|---|---|---|---|
Guide | Provided | Lead(mm) | 54 equivalent | Noise Filters | Not Provided |
Usage Environment | Standard | Positioning Repeatability(µm) | ±60 | Maximum Velocity(mm/sec) | 2000 |
Operating Temperature Range(°C) | 5::40 | Motor mounting position | Turn back | Positioning pin hole | Bottom of housing B |
This page is Electric actuator slider type belt drive LEFB series AC servo motor LECS□, part number LEFB32S7S-2500-R5C2.
You can find the detail information about specifications and dimensions on part number LEFB32S7S-2500-R5C2.
Configure
Basic Attributes
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Position Detection
Table Width W1(mm)
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Table Length L1(mm)
Size
Motor type
Motor options
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Auto switch mounting bracket
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEFB25S2S-1000-S2A2H |
LEFB25S2S-1000-S5A2 |
LEFB25S2S-1000B-S2A2H |
LEFB32S7S-2500-S2B2 |
LEFB32S7S-2500-S2C2 |
LEFB32S7S-2500-SAB2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Position Detection | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Size | Motor type | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,895.47 € | 1 | 26 Days | 1,000 | 2.1 to 5.0 | 5 | Incremental | 50 | Not Provided | 0 to 100 | 49 | 102 | 25 | AC Servo Motor (100W) | Without lock | Standard cable | 2 | LECSA2-S1 (Pulse input type / positioning type) | Without cable (Connector only) | None | ||
2,901.84 € | 1 | 26 Days | 1,000 | 2.1 to 5.0 | 5 | Incremental | 50 | Not Provided | 0 to 100 | 49 | 102 | 25 | AC Servo Motor (100W) | Without lock | Standard cable | 5 | LECSA2-S1 (Pulse input type / positioning type) | Without cable | None | ||
3,358.66 € | 1 | 26 Days | 1,000 | 2.1 to 5.0 | 5 | Incremental | 50 | Provided | 0 to 100 | 49 | 102 | 25 | AC Servo Motor (100W) | With lock | Standard cable | 2 | LECSA2-S1 (Pulse input type / positioning type) | Without cable (Connector only) | None | ||
4,306.14 € | 1 | 26 Days | 2500 | 10.1 to 20.0 | 15 | Absolute | 60 | Not Provided | 101 to 200 | 147 | 122 | 32 | AC Servo Motor (200W) | Without lock | Standard cable | 2 | LECSB2-S7 (Pulse input type) | Without cable | None | ||
4,736.91 € | 1 | 26 Days | 2500 | 10.1 to 20.0 | 15 | Absolute | 60 | Not Provided | 101 to 200 | 147 | 122 | 32 | AC Servo Motor (200W) | Without lock | Standard cable | 2 | LECSC2-S7 (CC-link direct input type) | Without cable | None | ||
4,329.34 € | 1 | 26 Days | 2500 | 10.1 to 20.0 | 15 | Absolute | 60 | Not Provided | 101 to 200 | 147 | 122 | 32 | AC Servo Motor (200W) | Without lock | Standard cable | 10 | LECSB2-S7 (Pulse input type) | Without cable | None |