Electric Actuator, High Stiffness Slider Type, Ball Screw Drive LEJS Series, LECS□ (Part Numbers - CAD Download)

Electric Actuator, High Stiffness Slider Type, Ball Screw Drive LEJS Series, LECS□
[Features]
·Thin low center of gravity
·High precision / high rigidity
·Reduction of installation man-hours
·Weight reduced by about 37%
·No interference with the workpiece motor
·Ball screw drive

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEJS40S2A-1000

Part Number
LEJS40S2A-1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Position Detection Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)

3,769.06 €

1 26 Days 1,00020.1 to 50.0302.1 to 5.0516Incremental105Not Provided201 to 300294160±2039040Basic TypeAC Servo Motor (100W)NoneWithout cableWithout cableNo driverWithout cable

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Rolled Ball Screw
Guide Provided Noise Filters Not Provided Usage Environment Standard
Operating Temperature Range(°C) 5::40

This page is Electric Actuator, High Stiffness Slider Type, Ball Screw Drive LEJS Series, LECS□, part number LEJS40S2A-1000.
You can find the detail information about specifications and dimensions on part number LEJS40S2A-1000.

Variation of this product

Part Number
LEJS40S2A-1000-R2A2H
LEJS40S2A-1000-R5
LEJS40S2A-1000-R5A1H
LEJS40S2A-1000-R5A2
LEJS40S2A-1000-R5A2H
LEJS40S2A-1000-S2A2H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Position Detection Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)

4,964.04 €

1 26 Days 1,00020.1 to 50.0302.1 to 5.0516Incremental105Not Provided201 to 300294160±2039040Basic TypeAC Servo Motor (100W)NoneRobotic cable (flex-resistant cable)2LECSA2-S1 (Pulse input type / positioning type)Without cable (Connector only)

4,173.70 €

1 26 Days 1,00020.1 to 50.0302.1 to 5.0516Incremental105Not Provided201 to 300294160±2039040Basic TypeAC Servo Motor (100W)NoneRobotic cable (flex-resistant cable)5No driverWithout cable

5,039.90 €

1 26 Days 1,00020.1 to 50.0302.1 to 5.0516Incremental105Not Provided201 to 300294160±2039040Basic TypeAC Servo Motor (100W)NoneRobotic cable (flex-resistant cable)5LECSA1-S1 (Pulse input type / positioning type)Without cable (Connector only)

5,061.01 €

1 26 Days 1,00020.1 to 50.0302.1 to 5.0516Incremental105Not Provided201 to 300294160±2039040Basic TypeAC Servo Motor (100W)NoneRobotic cable (flex-resistant cable)5LECSA2-S1 (Pulse input type / positioning type)Without cable

5,082.06 €

1 26 Days 1,00020.1 to 50.0302.1 to 5.0516Incremental105Not Provided201 to 300294160±2039040Basic TypeAC Servo Motor (100W)NoneRobotic cable (flex-resistant cable)5LECSA2-S1 (Pulse input type / positioning type)Without cable (Connector only)

4,824.94 €

1 26 Days 1,00020.1 to 50.0302.1 to 5.0516Incremental105Not Provided201 to 300294160±2039040Basic TypeAC Servo Motor (100W)NoneStandard cable2LECSA2-S1 (Pulse input type / positioning type)Without cable (Connector only)

Tech Support