Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEJS40S2B-400-S5A21
Part Number
|
---|
LEJS40S2B-400-S5A21 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Position Detection | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,985.11 € | 1 | 26 Days | 400 | 50.1 to 100.0 | 55 | 5.1 to 10.0 | 10 | 8 | Incremental | 105 | Not Provided | 501 to 1000 | 539 | 160 | ±20 | 600 | 40 | Basic Type | AC Servo Motor (100W) | None | Standard cable | 5 | LECSA2-S1 (Pulse input type / positioning type) | 1.5 |
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Guide | Provided | Noise Filters | Not Provided | Usage Environment | Standard |
Operating Temperature Range(°C) | 5::40 |
This page is Electric Actuator, High Stiffness Slider Type, Ball Screw Drive LEJS Series, LECS□, part number LEJS40S2B-400-S5A21.
You can find the detail information about specifications and dimensions on part number LEJS40S2B-400-S5A21.
Configure
Basic Attributes
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Lead(mm)
Position Detection
Table Width W1(mm)
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Table Length L1(mm)
Positioning Repeatability(µm)
Maximum Velocity(mm/sec)
Size
Accuracy
Motor type
Motor options
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEJS40S2A-1000-R5A1H |
LEJS40S2A-1000-R5A2 |
LEJS40S2A-1000-R5A2H |
LEJS40S2B-400-S5A2H |
LEJS40S2B-400B |
LEJS40S2B-400B-RAA2H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Position Detection | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,039.90 € | 1 | 26 Days | 1,000 | 20.1 to 50.0 | 30 | 2.1 to 5.0 | 5 | 16 | Incremental | 105 | Not Provided | 201 to 300 | 294 | 160 | ±20 | 390 | 40 | Basic Type | AC Servo Motor (100W) | None | Robotic cable (flex-resistant cable) | 5 | LECSA1-S1 (Pulse input type / positioning type) | Without cable (Connector only) | ||
5,061.01 € | 1 | 26 Days | 1,000 | 20.1 to 50.0 | 30 | 2.1 to 5.0 | 5 | 16 | Incremental | 105 | Not Provided | 201 to 300 | 294 | 160 | ±20 | 390 | 40 | Basic Type | AC Servo Motor (100W) | None | Robotic cable (flex-resistant cable) | 5 | LECSA2-S1 (Pulse input type / positioning type) | Without cable | ||
5,082.06 € | 1 | 26 Days | 1,000 | 20.1 to 50.0 | 30 | 2.1 to 5.0 | 5 | 16 | Incremental | 105 | Not Provided | 201 to 300 | 294 | 160 | ±20 | 390 | 40 | Basic Type | AC Servo Motor (100W) | None | Robotic cable (flex-resistant cable) | 5 | LECSA2-S1 (Pulse input type / positioning type) | Without cable (Connector only) | ||
3,947.24 € | 1 | 26 Days | 400 | 50.1 to 100.0 | 55 | 5.1 to 10.0 | 10 | 8 | Incremental | 105 | Not Provided | 501 to 1000 | 539 | 160 | ±20 | 600 | 40 | Basic Type | AC Servo Motor (100W) | None | Standard cable | 5 | LECSA2-S1 (Pulse input type / positioning type) | Without cable (Connector only) | ||
3,179.14 € | 1 | 26 Days | 400 | 50.1 to 100.0 | 55 | 5.1 to 10.0 | 10 | 8 | Incremental | 105 | Provided | 501 to 1000 | 539 | 160 | ±20 | 600 | 40 | Basic Type | AC Servo Motor (100W) | With lock | Without cable | Without cable | No driver | Without cable | ||
5,038.03 € | 1 | 26 Days | 400 | 50.1 to 100.0 | 55 | 5.1 to 10.0 | 10 | 8 | Incremental | 105 | Provided | 501 to 1000 | 539 | 160 | ±20 | 600 | 40 | Basic Type | AC Servo Motor (100W) | With lock | Robotic cable (flex-resistant cable) | 10 | LECSA2-S1 (Pulse input type / positioning type) | Without cable (Connector only) |