Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEJS40V6B-500
Part Number
|
---|
LEJS40V6B-500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,192.64 € | 1 | 26 Days | 500 | 50.1 to 100.0 | 55 | 5.1 to 10.0 | 10 | 8 | 105 | Not Provided | 501 to 1000 | 539 | 160 | ±20 | 600 | 40 | Basic Type | AC Servo Motor (100W) | None | Without cable | Without cable | No driver | Without cable |
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Guide | Provided | Position Detection | Absolute | Noise Filters | Not Provided |
Usage Environment | Standard |
This page is Electric Actuator, High Stiffness Slider Type, Ball Screw Drive LEJS Series, LECY□, part number LEJS40V6B-500.
You can find the detail information about specifications and dimensions on part number LEJS40V6B-500.
Configure
Basic Attributes
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Lead(mm)
Table Width W1(mm)
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Table Length L1(mm)
Positioning Repeatability(µm)
Maximum Velocity(mm/sec)
Size
Accuracy
Motor type
Motor options
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEJS40V6A-300-R5 |
LEJS40V6A-300-S3 |
LEJS40V6A-300-S5 |
LEJS40V6B-600-R5M2H |
LEJS40V6B-800-RAM2H |
LEJS40V6H-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,296.10 € | 1 | 26 Days | 300 | 20.1 to 50.0 | 30 | 2.1 to 5.0 | 5 | 16 | 105 | Not Provided | 201 to 300 | 294 | 160 | ±20 | 1,200 | 40 | Basic Type | AC Servo Motor (100W) | None | Robot (Bending resistance) | 5 | No driver | Without cable | ||
3,150.83 € | 1 | 26 Days | 300 | 20.1 to 50.0 | 30 | 2.1 to 5.0 | 5 | 16 | 105 | Not Provided | 201 to 300 | 294 | 160 | ±20 | 1,200 | 40 | Basic Type | AC Servo Motor (100W) | None | Standard | 3 | No driver | Without cable | ||
3,167.17 € | 1 | 26 Days | 300 | 20.1 to 50.0 | 30 | 2.1 to 5.0 | 5 | 16 | 105 | Not Provided | 201 to 300 | 294 | 160 | ±20 | 1,200 | 40 | Basic Type | AC Servo Motor (100W) | None | Standard | 5 | No driver | Without cable | ||
4,997.47 € | 1 | 26 Days | 600 | 50.1 to 100.0 | 55 | 5.1 to 10.0 | 10 | 8 | 105 | Not Provided | 501 to 1000 | 539 | 160 | ±20 | 520 | 40 | Basic Type | AC Servo Motor (100W) | None | Robot (Bending resistance) | 5 | LECYM2-V5 (Compatible with MECHATROLINK-II) | Without cable (Connector only) | ||
5,446.50 € | 1 | 26 Days | 800 | 50.1 to 100.0 | 55 | 5.1 to 10.0 | 10 | 8 | 105 | Not Provided | 501 to 1000 | 539 | 160 | ±20 | 300 | 40 | Basic Type | AC Servo Motor (100W) | None | Robot (Bending resistance) | 10 | LECYM2-V5 (Compatible with MECHATROLINK-II) | Without cable (Connector only) | ||
2,841.41 € | 1 | 26 Days | 200 | 10.1 to 20.0 | 15 | 2.1 to 5.0 | 3 | 24 | 105 | Not Provided | 101 to 200 | 147 | 160 | ±20 | 1800 | 40 | Basic Type | AC Servo Motor (100W) | None | Without cable | Without cable | No driver | Without cable |